二手 其他产品和配件
二手设备网目前只有英文版本,美国的定价以美元计。其他国家的价格会有所不同。
作为以旧换新计划的一部分,我们接受大量用于转售的Keysight和非Keysight二手设备。 定期查看以了解我们的高质量优惠。
Popular Model Families
- 仪器标准 查看12项结果
Cannot ship to:
European Union
Switzerland
Norway
Turkey - Need help?
- 型号 (A-Z)
- 型号 (Z-A)
- 价格最低
- 价格最高
- 最新发布
- 最早发布
1周内运抵United States 90天保修 不包括
Keysight 1134B 配置指南
Keysight 1134B 用户手册
Bandwidth:
- Bandwidth: 7 GHz
Range:
- Dynamic Range: +/- 2.5V
- DC Offset Range: +/- 12V when using probe offset
- Maximum Voltage: +/- 30V
Input Impedance:
- Differential Input R: 50 kOhm
- Differential Input C: 0.27-0.34 pF
- Single Ended Input R: 25 kOhm
- Single Ended Input C: 0.44-0.67 pF
For high-speed differential or single-ended probing in embedded designs, the InfiniiMax 7 GHz 1134B differential probe amplifier is a perfect complement to Infiniium 6 GHz oscilloscopes. Its extremely low input capacitance, flat frequency response and patented resistor probe tip technology provide ultra-low loading of the DUT and superior signal fidelity. The InfiniiMax 1130B-34B Series supports a wide variety of real-world applications with an extensive line up of probe heads and accessories. The accessories can meet the most demanding mechanical access requirements.
The 1134B is the RoHS compliant version of the 1134A. The 1134B is 100% form, fit, function and price equivalent to the 1134A.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
009 | 9MM OUTPUT BEAM DIAMETER |
039 | INCLUDE MOUNTING FEET |
General
- Maximum velocity with linear optics: 1.2 m/s
- Reference frequency: >= 4.4 MHz; option 300: 5 MHz available
- Weight: 3.2 kg (7 lb)
- Warm up time: 45 minutes if fan and exhaust connected to the vented cover
Laser Beam
- Diameter: 6 mm; option 009: 9mm available
- Minimum output power: 180 µW (120 µW after 3 years); option 300: 80 uW (50 uW after 3 years)
- Maximum output power: 1 mW; option 300: 220 uW
- Beam height: 80.8 ± 1.0 mm
Input Power Requirement
- +15 V ± 0.3 V at 3.0 A maximum
- -15 V ± 0.3 V at 0.3 A maximum
The Keysight 5517DL is used primarily in VME and PC based laser interferometer systems where the velocity of motion is faster, such as semiconductor lithography and flat panel applications. Please contact Keysight for custom requirements.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight B2985B 配置指南
Keysight B2985B 用户手册
The B2985B Electrometer/High Resistance Meter is the world’s only graphical electrometer that allows you to confidently measures small currents with 0.01 fA (0.01 x 10-15 A) resolution and large resistances of up to 10 PΩ (10 x 1015 Ω). It possesses a 4.3” color LCD with a graphical user interface that provides trend chart and histogram data in addition to numeric information. These front-panel capabilities enable you to capture transient behavior and to perform quick statistical analyses without a PC. The available Setup Integrity Checker software option allows you to compare the noise levels of different cabling and fixturing arrangements to help isolate external noise sources.
Measurement Capabilities
- 0.01 fA minimum measurement resolution
- 10 PΩ maximum resistance measurement with 1000 V source
- 20,000 readings/s
Key Features
- Setup integrity checker software (Option)
- Easy-to-use auto navigation
- Real-time Noise Monitor
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight B2985B 配置指南
Keysight B2985B 用户手册
The B2985B Electrometer/High Resistance Meter is the world’s only graphical electrometer that allows you to confidently measures small currents with 0.01 fA (0.01 x 10-15 A) resolution and large resistances of up to 10 PΩ (10 x 1015 Ω). It possesses a 4.3” color LCD with a graphical user interface that provides trend chart and histogram data in addition to numeric information. These front-panel capabilities enable you to capture transient behavior and to perform quick statistical analyses without a PC. The available Setup Integrity Checker software option allows you to compare the noise levels of different cabling and fixturing arrangements to help isolate external noise sources.
Measurement Capabilities
- 0.01 fA minimum measurement resolution
- 10 PΩ maximum resistance measurement with 1000 V source
- 20,000 readings/s
Key Features
- Setup integrity checker software (Option)
- Easy-to-use auto navigation
- Real-time Noise Monitor
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight J7205A 用户手册
002 | SMA CONNECTOR |
- Exceptional 0.03 dB insertion loss repeatability per section for the entire 5 million cycles ensures accuracy and reduces calibration intervals
- Excellent attenuation accuracy and flatness ensures precise measurements
- Multi-channel attenuation path up to 5-channels enables multi-DUT measurements at one time
- LAN and GPIB interface with soft front panel provide easy connectivity, programming flexibility and control
An integrated attenuation solution for wireless communications, aerospace defense, and electronic components industries
The J7205A is a multi-channel (5-channels) attenuation solution for signal attenuation and conditioning of up to 5 devices under test (DUT). Operating frequency from DC to 6 GHz, with 121 dB, 1 dB steps. Exceptional 0.03 dB insertion loss repeatability per section for the entire 5 million cycles and excellent attenuation accuracy and flatness, the J7205A reduces cost of ownership and provide the best measurement accuracy.
Designed for a standard full rack, 2-unit-high form factor, the J7205A allows flexibility in control, operation and remote triggering through LAN, GPIB with multiple programming language supportability.
Typical applications
The J7205A is ideal for design validation and manufacturing of multi-channel multi-technology wireless components and devices in receiver sensitivity test.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight N4692A 用户手册
M0F | ONE FEMALE AND ONE MALE CONNECTOR, BOTH 2.92 MM |
- 10 MHz to 40 GHz frequency range
- USB interface for direct control with PNA and ENA series of network analyzers
- Fast calibration
- Full two-port calibration with a single connection
- Reduced connector wear
- NIST traceable accurate calibrations
- Reliable solid-state switching
The Keysight N4692A MW electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy and accurate. The RF ECal system is now easily controlled by one of two methods depending on the network analyzer. The Keysight PNA and ENA series of network analyzers controls the module directly via the USB interface.
ECal is an ideal solution for calibrating network analyzers. Performing a full two-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable between electronic and mechanical methods. Traditional mechanical calibrations require intensive operator interaction which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight N4985A 用户手册
S50 | 50 GHZ SYSTEM AMPLIFIER |
- N4985A-P15 operates from 10 MHz to 50 GHz
- N4985A-P25 operates from 2 to 50 GHz
- N4985A-S30 operates from 100 kHz to 30 GHz
- N4985A-S50 operates from 100 kHz to 50 GHz
- N4985A-OA3 Optical Application Tuning for Option S30
- N4985A-OA5 Optical Application Tuning for Option S50
- High gain
- Compact size
The Keysight Technologies N4985A series system amplifiers are high performance broadband amplifiers with excellent power and gain from 100 kHz to 50 GHz. The amplifiers are self-contained and plug into standard AC power sources.
Applications:
- Bench-top lab work
- Production line testing
- Frequency/time domain applications
- Saturated RF amplifier testing
- Drive TWT amplifiers
- Antenna system amplification
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight N4985A 用户手册
OA5 | OPTICAL APPLICATION TUNING FOR OPTION S50 |
S50 | 50 GHZ SYSTEM AMPLIFIER |
- N4985A-P15 operates from 10 MHz to 50 GHz
- N4985A-P25 operates from 2 to 50 GHz
- N4985A-S30 operates from 100 kHz to 30 GHz
- N4985A-S50 operates from 100 kHz to 50 GHz
- N4985A-OA3 Optical Application Tuning for Option S30
- N4985A-OA5 Optical Application Tuning for Option S50
- High gain
- Compact size
The Keysight Technologies N4985A series system amplifiers are high performance broadband amplifiers with excellent power and gain from 100 kHz to 50 GHz. The amplifiers are self-contained and plug into standard AC power sources.
Applications:
- Bench-top lab work
- Production line testing
- Frequency/time domain applications
- Saturated RF amplifier testing
- Drive TWT amplifiers
- Antenna system amplification
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight N5500A 配置指南
Keysight N5500A 用户手册
001 | ADDS 1.2 TO 26.5 GHZ, 0 TO 30 DBM INPUT AND AM NOISE TO STANDARD CONFIGURATION |
The Keysight N5500A Phase Noise Test Set is part of the E5505A Phase Noise Measurement System.
The N5500A performs phase noise measurements with the addition of baseband analyzers and software. Carrier frequencies range from 50 kHz to 1.6 GHz with offset frequencies of 0.01 Hz to 100 MHz.
The phase detector input power at the SIGNAL input is specified at 0 to +23 dBm, and at the REF INPUT connection is +15 to +23 dBm. The NOISE
input for noise sources or external detectors ranges in frequency from 0.01 Hz to 100 MHz with a 50 ohm input impedance and 1 Volt peak max.
There are three baseband analyzer outputs: (ANALYZER) <100 kHz, (ANALYZER) <100 MHz and RF ANALYZER. The MONITOR output is used for observing time domain phase noise on an oscilloscope. The TUNE VOLTAGE output is used for tuning a VCO in a phase-locked measurement.
The rear-panel TRACK GEN and CHIRP SOURCE inputs are used for verifying phase-lock-loop suppression. There are several available low pass filters: 100 MHz, 20 MHz, 2 MHz, 200 kHz and 20 kHz. The AM blocking filter is used for an external AM detector (or the internal AM detector for Option 001). The Decade spaced low pass and high pass filters range from 1 Hz to 100 kHz, and
are used to limit the bandwidth of noise applied to the baseband analyzer.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight N6850A 用户手册
- 20 MHz to 6 GHz (Best performance from 350 MHz to 6 GHz with drop off below 350 MHz)
- 17 inches long
- Uniform radiation patterns
The N6850A is a passive, omnidirectional antenna for receivers that operate up to 6 GHz. It is for use with the N6841A RF Sensor, handheld spectrum analyzers, spectrum analyzers, or any receiver. Items comes with a mounting bracket for pole, rail or tripod mount and a Type N cable.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight N8975B 用户手册
526 | |
B25 | |
EP5 | |
FSA | |
NF2 | |
P26 | |
PFR |
The N8975B high performance noise figure analyzer is designed to make fast, accurate and repeatable noise figure measurements. When paired with an SNS Series noise source and U7227 Series USB preamplifier the ENR data from the SNS and USB preamplifier data automatically downloads into the N8975B. The N8975B has a multi-touch interface that allows stretch, pinch, and drag gestures. Most menus can be accessed with the tap of a finger without changing screens.
Noise source calibrations for Y-Factor measurements have been streamlined by allowing combined calibrations for up to 12 DUT setups in a single step. Saving valuable test time can be achieved for many types of DUT’s by using the internal calibration feature, which does not require a user calibration to be performed.
A built-in noise figure uncertainty calculator can prepopulate data from the SNS noise source, USB preamplifier, as well as all the required instrument parameters such as analyzer noise figure, gain and noise figure uncertainty, and match. Default noise figure settings offer simultaneous noise figure and gain measurements. By using Table view several measurements including Noise Figure, Noise Factor, Y-Factor, Gain, Phot, Pcold, and Teffective can be viewed simultaneously in tabular form.
- Frequency range 10 MHz to 26.5 GHz in a one-box solution
- Multi-touch interface
- Includes Spectrum Analyzer and IQ Analyzer (Basic) modes
- Built-in standard options include P26, PFR, FSA, NFE, and B25
- N-type (f) input connector
- SNS series noise source compatibility
- U7227C 100 MHz to 26.5 GHz External USB Preamplifier included
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
544 | |
B25 | |
EP5 | |
FSA | |
NF2 | |
P44 | |
PFR | |
W10 |
The N8976B high performance noise figure analyzer is designed to make fast, accurate and repeatable noise figure measurements. When paired with an SNS Series noise source and U7227 Series USB preamplifier the ENR data from the SNS and USB preamplifier data automatically downloads into the N8976B.
The N8976B has a multi-touch interface that allows stretch, pinch, and drag gestures. Most menus can be accessed with the tap of a finger without changing screens.
Noise source calibrations for Y-Factor measurements have been streamlined by allowing combined calibrations for up to 12 DUT setups in a single step. Saving valuable test time can be achieved for many types of DUT’s by using the internal calibration feature, which does not require a user calibration to be performed.
A built-in noise figure uncertainty calculator can pre-populate data from the SNS noise source, USB preamplifier, as well as all the required instrument parameters such as analyzer noise figure, gain and noise figure uncertainty, and match. Default noise figure settings offer simultaneous noise figure and gain measurements. By using Table view several measurements including Noise Figure, Noise Factor, Y-Factor, Gain, Phot, Pcold, and Teffective can be viewed simultaneously in tabular form.
The N8976B has additional flexibility with spectrum analyzer and IQ Analyzer (Basic) modes that allows customers to move beyond noise figure to further analyze DUT characteristics if needed.
A 44 GHz internal Preamplifier (Option P44), 25 MHz analysis bandwidth (Option B25), precision frequency reference (Option PFR), fine step attenuator (Option FSA), and noise floor extensions (Option NFE) are included as standard options.
An external simulated LO to the input of a frequency translating device can be achieved by connecting to a Keysight signal generator over LAN, USB, or GPIB. LO control is adjusted from the N8973B.
- Frequency range 10 MHz to 40 GHz in a one-box solution
- Multi-touch interface
- Includes Spectrum Analyzer and IQ Analyzer (Basic) modes
- Built-in standard option include P44, PFR, FSA, NFE, and B25
- 2.4 mm (m) input connector
- SNS series noise source compatibility: N4000A, N4001A, N4002A
- Extend the NFA solution up to 110 GHz with special block downconverters
- U7227F 2 GHz to 50 GHz external USB preamplifier and 346CK40 1 kHz to 40 GHz noise source included
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
Select up to 3 instruments to compare
Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences
How can we help you?
Technical Question
- Product selection
- Configuration assistance
- Application support
Sales Question
- Warranty extensions
- Calibration plans
- Additional software options
- Education discounts
需要专家协助请拨打:
免付费:
400-810-0189(手机)
热线传真:
800-820-2816
工作时间:
周一到周五 8:30am-5:30pm
地址:
是德科技(中国)有限公司 北京市朝阳区望京北路3号 中国
备用电话号码:
800-810-0189(座机)
email:
tm_asia@keysight.com