二手 模块化产品
二手设备网目前只有英文版本,美国的定价以美元计。其他国家的价格会有所不同。
这些模块能帮助您更新、更换或扩展现有仪器的功能。
Popular Model Families
- 仪器标准 查看32项结果
Cannot ship to:
European Union
Switzerland
Norway
Turkey - Need help?
- 型号 (A-Z)
- 型号 (Z-A)
- 价格最低
- 价格最高
- 最新发布
- 最早发布
1周内运抵United States 90天保修 不包括
Keysight M3100A 用户手册
CH8 | EIGHT CHANNELS |
CLF | FIXED SAMPLING CLOCK, LOW JITTER |
FP1 | ENABLED FPGA PROGRAMMING |
HV1 | ENABLED HVI PROGRAMMING |
K32 | FPGA, XILINX 7K325T |
M20 | MEMORY, 2 GB, 1 GSAMPLES |
Performance characteristics
- Up to 2 GB of onboard RAM (~1 GSa)
- Multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment, is supported by SD1 3.x software API for core programmers. Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) is supported by SD1 2.x Software only. (M3XXXA, Option HV1 required).
- PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software, enables easy programming & designing of logic, control, and combinatorial routines to the M3xxxA instrument along with supporting HVI for interaction with several FPGA functions. The Graphical FPGA Design Environment (M3602A) is supported by SD1 2.x Software only (M3xxxA, Option FP1 required).
Functionality
- 1 slot PXIe 4/8 channel digitizer
- 100 MSa/s, 14 bit, 100 MHz bandwidth
- Advanced data acquisition system with flexible triggering and programmable cycles and data bursts
Applications
- Aerospace Defense
- Electronic test
- Medical imaging
- Communications
The M3100A PXIe digitizer is ideal for general purpose digitizer automated test requirements. It offers high channel density with an advanced data acquisition systems (DAQ). The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including angle of arrival (AoA), baseband electronics designs, wireless device manufacturing and multi-channel coherent signal acquisition.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
7周内运抵United States KeysightCare Keysight M3102A-CH4 数据表
Keysight M3102A-CH4 用户手册
CH4 | Four channels |
CLF | Fixed sampling clock, low jitter |
M20 | Memory, 2 GB, 1 GSamples |
Functionality
- 1 slot PXIe 4 channel digitizer
- 500 MSa/s, 14 bit, 200 MHz bandwidth
- Advanced data acquisition system with flexible triggering and programmable cycles and data bursts
Performance characteristics
- Up to 2 GB of onboard RAM (~1 GSa)
- Multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment, is supported by SD1 3.x software API for core programmers. Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) is supported by SD1 2.x Software only. (M3XXXA, Option HV1 required).
- PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software, enables easy programming & designing of logic, control, and combinatorial routines to the M3xxxA instrument along with supporting HVI for interaction with several FPGA functions. The Graphical FPGA Design Environment (M3602A) is supported by SD1 2.x Software only (M3xxxA, Option FP1 required).
Applications
- Aerospace Defense
- Quantum Computing
- Electronic test
- Communications
The M3102A PXIe digitizer is ideal for general purpose digitizer automated test requirements. It offers high channel density with an advanced data acquisition systems (DAQ). The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including angle of arrival (AoA), baseband electronics designs, wireless device manufacturing and multi-channel coherent signal acquisition.
FP1 | Enabled FPGA programming |
HV1 | Enabled HVI programming |
M01 | Memory, 16 MB, 8 MSamples |
M12 | Memory, 128 MB, 60 MSamples |
M20 | Memory, 2 GB, 1 GSamples |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
7周内运抵United States KeysightCare Keysight M3102A-CH4 数据表
Keysight M3102A-CH4 用户手册
CH4 | Four channels |
CLF | Fixed sampling clock, low jitter |
K41 | FPGA, Xilinx 7K410T |
M20 | Memory, 2 GB, 1 GSamples |
Functionality
- 1 slot PXIe 4 channel digitizer
- 500 MSa/s, 14 bit, 200 MHz bandwidth
- Advanced data acquisition system with flexible triggering and programmable cycles and data bursts
Performance characteristics
- Up to 2 GB of onboard RAM (~1 GSa)
- Multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment, is supported by SD1 3.x software API for core programmers. Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) is supported by SD1 2.x Software only. (M3XXXA, Option HV1 required).
- PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software, enables easy programming & designing of logic, control, and combinatorial routines to the M3xxxA instrument along with supporting HVI for interaction with several FPGA functions. The Graphical FPGA Design Environment (M3602A) is supported by SD1 2.x Software only (M3xxxA, Option FP1 required).
Applications
- Aerospace Defense
- Quantum Computing
- Electronic test
- Communications
The M3102A PXIe digitizer is ideal for general purpose digitizer automated test requirements. It offers high channel density with an advanced data acquisition systems (DAQ). The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including angle of arrival (AoA), baseband electronics designs, wireless device manufacturing and multi-channel coherent signal acquisition.
FP1 | Enabled FPGA programming |
HV1 | Enabled HVI programming |
M01 | Memory, 16 MB, 8 MSamples |
M12 | Memory, 128 MB, 60 MSamples |
M20 | Memory, 2 GB, 1 GSamples |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
7周内运抵United States KeysightCare Keysight M3201A-CH4 数据表
Keysight M3201A-CH4 用户手册
CH4 | Four channels |
CLV | Variable sampling clock |
K41 | FPGA, Xilinx 7K410T |
M20 | Memory, 2 GB, 1 GSamples |
The M3201A PXIe arbitrary waveform generator is ideal for general purpose AWG automated test requirements. It offers high channel density with high-quality output with low phase noise. The optional real-time sequencing, intermodulation synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including envelope tracking (ET) and DPD (part of PA/FEM reference solution), MIMO, baseband electronics design, wireless device manufacturing, ATE, beamforming and other multi-channel coherent signal generation and multi-channel signal generation.
Functionality
- 1 slot PXIe 4 channel AWG
- 500 MSa/s, 16 bit, 200 MHz bandwidth
- High-quality output signal with low phase noise
- Includes function generation (sinusoidal, triangular, square, DC) and amplitude, frequency, and phase modulation capability
Performance characteristics
- Up to 2 GB of onboard RAM (~1 GSa)
- Optional simultaneous amplitude and phase modulation (DM1)
- Multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment, is supported by SD1 3.x software API for core programmers. Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) is supported by SD1 2.x Software only. (M3XXXA, Option HV1 required).
- PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software, enables easy programming & designing of logic, control, and combinatorial routines to the M3xxxA instrument along with supporting HVI for interaction with several FPGA functions. The Graphical FPGA Design Environment (M3602A) is supported by SD1 2.x Software only (M3xxxA, Option FP1 required).
Applications
- Aerospace Defense
- Electronic test
- Communications
DM1 | Dual modulation capability (amplitude and angle) |
FP1 | Enabled FPGA programming |
HV1 | Enabled HVI programming |
M01 | Memory, 16 MB, 8 MSamples |
M12 | Memory, 128 MB, 60 MSamples |
M20 | Memory, 2 GB, 1 GSamples |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
7周内运抵United States KeysightCare Keysight M3201A-CH4 数据表
Keysight M3201A-CH4 用户手册
CH4 | Four channels |
CLF | Fixed sampling clock, low jitter |
K41 | FPGA, Xilinx 7K410T |
M20 | Memory, 2 GB, 1 GSamples |
The M3201A PXIe arbitrary waveform generator is ideal for general purpose AWG automated test requirements. It offers high channel density with high-quality output with low phase noise. The optional real-time sequencing, intermodulation synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including envelope tracking (ET) and DPD (part of PA/FEM reference solution), MIMO, baseband electronics design, wireless device manufacturing, ATE, beamforming and other multi-channel coherent signal generation and multi-channel signal generation.
Functionality
- 1 slot PXIe 4 channel AWG
- 500 MSa/s, 16 bit, 200 MHz bandwidth
- High-quality output signal with low phase noise
- Includes function generation (sinusoidal, triangular, square, DC) and amplitude, frequency, and phase modulation capability
Performance characteristics
- Up to 2 GB of onboard RAM (~1 GSa)
- Optional simultaneous amplitude and phase modulation (DM1)
- Multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment, is supported by SD1 3.x software API for core programmers. Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) is supported by SD1 2.x Software only. (M3XXXA, Option HV1 required).
- PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software, enables easy programming & designing of logic, control, and combinatorial routines to the M3xxxA instrument along with supporting HVI for interaction with several FPGA functions. The Graphical FPGA Design Environment (M3602A) is supported by SD1 2.x Software only (M3xxxA, Option FP1 required).
Applications
- Aerospace Defense
- Electronic test
- Communications
DM1 | Dual modulation capability (amplitude and angle) |
FP1 | Enabled FPGA programming |
HV1 | Enabled HVI programming |
M01 | Memory, 16 MB, 8 MSamples |
M12 | Memory, 128 MB, 60 MSamples |
M20 | Memory, 2 GB, 1 GSamples |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
7周内运抵United States KeysightCare Keysight M3202A-CH4 数据表
Keysight M3202A-CH4 用户手册
CH4 | Four channels |
CLV | Variable sampling clock |
K41 | FPGA, Xilinx 7K410T |
M20 | Memory, 2 GB, 1 GSamples |
The M3202A PXIe arbitrary waveform generator is ideal for general purpose AWG automated test requirements, Quantum Computing, and massive MIMO research. It offers high channel density with high-quality output with low phase noise. The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable applications such as Quantum Computing research, 5G, wireless device manufacturing, ATE, MIMO, beamforming, and other multi-channel coherent signal generation.
Functionality
- 1 slot PXIe 4 channel AWG
- 1 GSa/s, 14 bit, 400 MHz bandwidth
- High-quality output signal with low phase noise
- Includes function generation (sinusoidal, triangular, square, DC) and phase, frequency and amplitude modulation capability
Performance characteristics
- Up to 2 GB of onboard RAM (~1 GSa)
- Optional simultaneous amplitude and phase modulation (DM1)
- Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) provides real-time sequencing, inter-module synchronization and real-time decision making. (M3202A, Option HV1 required)
- Graphical FPGA Design Environment (KF9000A) enables easy customization of the M3202A by the non-FPGA programmer. (M3202A, Option PF1 required)
Applications
- Communications
- Massive MIMO
- Quantum Computing
- Medical imaging
DM1 | Dual modulation capability (amplitude and angle) |
FP1 | Enabled FPGA programming |
HV1 | Enabled HVI programming |
M01 | Memory, 16 MB, 8 MSamples |
M12 | Memory, 128 MB, 60 MSamples |
M20 | Memory, 2 GB, 1 GSamples |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
7周内运抵United States KeysightCare Keysight M3202A-CH4 数据表
Keysight M3202A-CH4 用户手册
CH4 | Four channels |
CLF | Fixed sampling clock, low jitter |
K41 | FPGA, Xilinx 7K410T |
M20 | Memory, 2 GB, 1 GSamples |
The M3202A PXIe arbitrary waveform generator is ideal for general purpose AWG automated test requirements, Quantum Computing, and massive MIMO research. It offers high channel density with high-quality output with low phase noise. The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable applications such as Quantum Computing research, 5G, wireless device manufacturing, ATE, MIMO, beamforming, and other multi-channel coherent signal generation.
Functionality
- 1 slot PXIe 4 channel AWG
- 1 GSa/s, 14 bit, 400 MHz bandwidth
- High-quality output signal with low phase noise
- Includes function generation (sinusoidal, triangular, square, DC) and phase, frequency and amplitude modulation capability
Performance characteristics
- Up to 2 GB of onboard RAM (~1 GSa)
- Optional simultaneous amplitude and phase modulation (DM1)
- Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) provides real-time sequencing, inter-module synchronization and real-time decision making. (M3202A, Option HV1 required)
- Graphical FPGA Design Environment (KF9000A) enables easy customization of the M3202A by the non-FPGA programmer. (M3202A, Option PF1 required)
Applications
- Communications
- Massive MIMO
- Quantum Computing
- Medical imaging
DM1 | Dual modulation capability (amplitude and angle) |
FP1 | Enabled FPGA programming |
HV1 | Enabled HVI programming |
M01 | Memory, 16 MB, 8 MSamples |
M12 | Memory, 128 MB, 60 MSamples |
M20 | Memory, 2 GB, 1 GSamples |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight M3300A-C48 用户手册
C48 | FOUR EIGHT CHANNELS |
CLF | FIXED SAMPLING CLOCK, LOW JITTER |
DM1 | DUAL MODULATION CAPABILITY (AMPLITUDE AND ANGLE) |
HV1 | ENABLED HVI PROGRAMMING |
M20 | MEMORY, 2 GB, 1 GSAMPLES |
The M3300A PXIe AWG/Digitizer is ideal for control, testing and prototyping in experimental Physics, communications, or medical imaging applications. The shared FPGA enables less than 400 ns latency between input to output. The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including Experimental Physics, Quantum Computing and Quantum Optics research, ATE and other applications requiring multi-channel coherent signals.
Performance characteristics
- Combines high-performance arbitrary waveform generator channels and digitizer channels in a 2-slot PXIe:
- AWG: 500 MSa/s, 16 bit, 200 MHz bandwidth - includes function generation (sinusoidal, triangular, square, DC) and phase, frequency, and amplitude modulation capability
- Digitizer: 100 MSa/s, 14 bit, 100 MHz bandwidth - includes advanced data acquisition system with flexible triggering and programmable cycles and data bursts
- Realize multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment
- Create programs and designs of logic, control, and combinatorial routines to the M3xxxA instrument with PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software
Applications
- High-performance control and scientific research
- Medical imaging
- Electronic test
- Communications
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight M3300A-C48 用户手册
C48 | FOUR EIGHT CHANNELS |
CLF | FIXED SAMPLING CLOCK, LOW JITTER |
DM1 | DUAL MODULATION CAPABILITY (AMPLITUDE AND ANGLE) |
FP1 | ENABLED FPGA PROGRAMMING |
HV1 | ENABLED HVI PROGRAMMING |
K32 | FPGA, XILINX 7K325T |
M20 | MEMORY, 2 GB, 1 GSAMPLES |
The M3300A PXIe AWG/Digitizer is ideal for control, testing and prototyping in experimental Physics, communications, or medical imaging applications. The shared FPGA enables less than 400 ns latency between input to output. The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including Experimental Physics, Quantum Computing and Quantum Optics research, ATE and other applications requiring multi-channel coherent signals.
Performance characteristics
- Combines high-performance arbitrary waveform generator channels and digitizer channels in a 2-slot PXIe:
- AWG: 500 MSa/s, 16 bit, 200 MHz bandwidth - includes function generation (sinusoidal, triangular, square, DC) and phase, frequency, and amplitude modulation capability
- Digitizer: 100 MSa/s, 14 bit, 100 MHz bandwidth - includes advanced data acquisition system with flexible triggering and programmable cycles and data bursts
- Realize multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment
- Create programs and designs of logic, control, and combinatorial routines to the M3xxxA instrument with PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software
Applications
- High-performance control and scientific research
- Medical imaging
- Electronic test
- Communications
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight M5302A 用户手册
HV2 | |
PWP |
28 LVDS Channels, 8 Trigger Channels
M5302A is a single-slot Digital IO PXIe module with 28 programmable LVDS channels and 8 single-ended channels. The LVDS channels can be used to communicate to the device under test or can be used to control other devices by emulating protocols such as Camera Link. The single-ended channels are suitable for event triggers or other general-purpose IO applications.
- Single PXIe slot
- General purpose customizable I/O module
- Kintex UltraScale+ FPGA with optional PathWave FPGA support
- 28 bidirectional LVDS IO channels
- 4 general purpose IO channels
- 8 bidirectional general-purpose trigger I/O channels
- Optional timing correlation and HVI-2 sequencer support / PathWave Test Sync Executive support
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
请查询运抵United States的时间 KeysightCare Keysight M5302A 数据表
Keysight M5302A 用户手册
HV2 | |
PWP |
28 LVDS Channels, 8 Trigger Channels
M5302A is a single-slot Digital IO PXIe module with 28 programmable LVDS channels and 8 single-ended channels. The LVDS channels can be used to communicate to the device under test or can be used to control other devices by emulating protocols such as Camera Link. The single-ended channels are suitable for event triggers or other general-purpose IO applications.
- Single PXIe slot
- General purpose customizable I/O module
- Kintex UltraScale+ FPGA with optional PathWave FPGA support
- 28 bidirectional LVDS IO channels
- 4 general purpose IO channels
- 8 bidirectional general-purpose trigger I/O channels
- Optional timing correlation and HVI-2 sequencer support / PathWave Test Sync Executive support
HV2 | |
PWP |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight M8054A 用户手册
- Random level interference with crest factor > 4
- Sinusoidal level interference
- Common mode and differential mode
- Bandwidth adjustable up to 32 GHz
- Four differential output channels to avoid baluns
- Adjustable amplitude up to 1 Vpp (se), 2 Vpp (diff.)
- 1-slot AXIe module for combined configurations with M8040A high-performance BERT
- Graphical user interface and remote control via M8070B system software for M8000 series of BER test solution
The Keysight M8054A interference source allows to generate repeatable and accurate level impairments for testing of high-speed digital receivers that support symbol rates up to 64 Gbaud.
The target application is receiver test for devices with PCIe® 4/5, OIF CEI-56G, IEEE 802.3 bs, bj, cd, by, SAS, and other high-speed digital interfaces.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight M9018A 用户手册
Functionality
- 18 total slots including PXIe controller and timing module slots
- 16 PXIe Hybrid Slots
- 867.5 W total DC power (220-240V input) and 42 W/slot cooling
Performance characteristics
- Advanced PCIe switch fabric that operates up to Gen 2 speeds and provides twelve x4 and four x8 links to module slots
- Backplane speeds of up to a 4 GB/s data rate from external controller to PXIe module slots
- Innovative cooling design that allows chassis to fit into 4U of rack space in most cases
Applications
- Aerospace and Defense
- Electronic test
- Communications
The M9018A chassis provides the ultimate in flexibility, compatibility, and performance. With 16 PXIe Hybrid slots, it allows the system designer to mix and match the number and location of PXIe and PXI-1 hybrid compatible modules essentially at will. It contains an advanced PCIe switch fabric that operates up to Gen 2 speeds and can be configured for optimal performance with most PXIe controller. The switch fabric is also configurable for peer-to-peer communications and any peripheral slot can communicate with any other peripheral slot without utilizing the system slot PCIe links. Combine the M9018A with the M9021A PCIe Cable Interface and M9048A PCIe Desktop Adaptor to achieve the highest system bandwidth.
The M9018A has an innovative cooling design which allows the chassis to fit into 4U of rack space in most cases. When combined with the latest 1U rack-mounted computer, a powerful system can be built in only 5U of rack space. Additionally, optional “air-inlet” modules can be used to supply more cool air from the front of the chassis.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
请查询运抵United States的时间 KeysightCare Keysight M9032A 用户手册
The M9032A PXIe System Synchronization Module is a single-slot, 2-port module that provides multi-module and multi-chassis synchronization and triggering for Keysight's modular instruments.
- Single PXIe slot
- Virtex UltraScale+ VU3P FPGA with PathWave
- High-quality Oven Controlled Crystal Oscillator (OCXO) reference clocks
- PathWave Test Sync Executive support
- Low-latency LVDS triggers
- High bandwidth/speed information through Multi-Gigabit Transceiver (MGT) links
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
The M9033A PXIe System Synchronization Module is a dual-slot, 5-port module that provides multi-module and multi-chassis synchronization and triggering for Keysight's modular instruments.
- Dual PXIe slot with 4 downstream connectors
- Virtex UltraScale+ VU3P FPGA with PathWave
- High-quality Oven Controlled Crystal Oscillator (OCXO) reference clocks
- PathWave Test Sync Executive support
- Low-latency LVDS triggers
- High bandwidth/speed information through Multi-Gigabit Transceiver (MGT) links
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight M9037A 用户手册
M16 | MEMORY, 16GB |
W16 | WINDOWS 10 IOT ENTERPRISE LTSB (64-BIT) |
- Low-cost, 4-slot PXI controller module
- Intel Quad-Core i3-8100H 3.0GHz
- Front removable 256 GB solid state drive
- Up to 16 GB RAM memory
- Gen 3 PCIe®, 4- or 2-link (up to x24) configuration providing up to 15 GB/s max data bandwidth from CPU to PXIe backplane
- Front panel connections: four USB 2.0, two USB 3.0, two LAN (10/100/1000), two DisplayPort, and one GPIB
This low-cost, four-slot PXIe embedded PC controller module offers Gen 3 performance and a Windows 10 operating system. It is designed for mid-performance systems and is also well-suited for secure environments due to its front panel, removable solid state drive. The embedded controller is built upon a low-power Intel i3 processor with 4-threads supported through 4 cores. It is an excellent choice for single-chassis, lower-cost applications which still require a quad-core processor. Memory options up to a total of 16 GB, dual DisplayPort, USB, LAN and GPIB connections and removable SSD on the front panel are a few of the valuable features this controller has to offer.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
8周内运抵United States KeysightCare Keysight M9046A 数据表
Keysight M9046A 用户手册
001 | Advanced Trigger Access |
003 | Push-pull cooling |
STD | Standard Chassis |
The M9046A PXIe 18-slot chassis delivers the power and cooling required for high-performance applications. It includes 3 PXIe hybrid slots which gives the system designer the flexibility to mix PXIe and hybrid-compatible modules. With its Gen 3 backplane and x24 system slot, it is ready to tackle high-data bandwidth applications.
The M9046A is new from the ground up including a new power supply design providing unprecedented power per slot capabilities with the ability to monitor power and control switching frequency on a per-slot basis. With improved airflow, the improvement in cooling performance results in superior acoustical performance with up to a maximum 85 watts per slot. The chassis is also designed for easy integration into large systems containing multiple PXIe chassis and other non-PXI instrumentation including access to 8 hardware trigger lines without consuming a slot.
Functionality
- 3 PXIe hybrid slots, 13 PXIe slots, 1 PXIe timing slot, and 1 PXIe system slot
- High power with up to 1675W usable power
- Up to 85 W/slot cooling with exceptional acoustical performance
- Multi-chassis power-sequencing and optional rear trigger access
Performance Characteristics
- High performance Gen 3 backplane with a two link (x8 and x16) system slot and x8 links to the PXIe slots
- Backplane speeds of up to 24 GB/s system and 8 GB/s slot-to-slot
- Innovative chassis cooling system with increased volume of airflow for improved per-slot cooling and lower acoustical noise
002 | Advanced power monitoring and control |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight M9195A 用户手册
M12 | MEMORY, 125 MB/CH |
S04 | MULTI-SITE CONFIGURATION |
SR2 | MAX CLOCK RATE, 250 MHZ |
- 16 per pin programmable channels for logic levels, delay
- Parametric Measurement Unit (PMU) per channel
- Single and multi-site configurability
- Flexible per bit timing control
- On-the-fly pattern generation and editing
- Allocation of deep pattern memory per channel
- High voltage drivers and open drain control pins
- Software tools for quick test development
The Keysight M9195A PXIe digital stimulus/response (PXI DSR) module is ideal for IC design validation and production test environments. The PXI DSR provides 16 bi-directional digital channels with programmable logic levels and can be configured for synchronized cyclized digital data, for parametric measurements, or for static digital IO.
The PXI DSR offers high configuration flexibility, multi-site capability and per-channel programming, including per channel parametric measurements, programmable delay and other high performance and time saving features and software tools. The PXI DSR offers deep memory and the unique ability to create flexible waveform timing sets using high-level driver commands, edit as few as one single bit in a pattern, apply up to 1 ns resolution edge placement, and move pattern edges without the need to recompile.
Select from single-site and multi-site cables as well as proto typing board and cable for fast connection and test development.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight M9203A 用户手册
CH2 | TWO CHANNELS |
DDC | DIGITAL DOWNCONVERSION |
DGT | DIGITIZER FIRMWARE |
F10 | BANDWIDTH, FULL BW ENABLED |
FDK | |
INT | INTERLEAVED SAMPLING ENABLED |
LX2 | DIGITAL PROCESSING UNIT FPGA LX195T |
M40 | MEMORY, 4GB, 1G SAMPLES / CH |
SR2 | MAXIMUM SAMPLING RATE, 1.6 GS/S PER CHANNEL |
TSR | TRIGGERED SIMULTANEOUS ACQUISITION AND READOUT |
A Digital Wideband Receiver with High Speed and Low Noise
The Keysight M9203A is a low noise, high-speed PXIe digitizer / wideband digital receiver with programmable onboard processing. It features wide analog bandwidth and is ideal for wireless, radar, and satellite communication applications requiring wideband signal capture with high dynamic range.
- Dual-slot 3U PXIe 12-bit wideband digital receiver
- 2 channels with 12-bit ADC resolution and a DC to 2 GHz frequency range
- Up to 3.2 GS/s sampling rate in interleaved mode
- Up to 2 GHz instantaneous analog bandwidth
- Works with the Keysight U5340A FPGA development
- Large 4 GB DDR3 acquisition memory
The M9203A is a dual-slot 3U PXIe 12-bit wideband digital receiver running at 3.2 GS/s, up to 2 GHz instantaneous analog bandwidth and providing a large 4 GB DDR3 acquisition memory. The M9203A features a large Xilinx FPGA that can implement different functionalities depending on the selected firmware option. Dedicated functions can also be implemented on board, allowing support of various applications. Furthermore, Keysight is supporting the deployment of custom processing algorithm on this digitizer with the U5340A FPGA development kit. Integrating algorithms minimizes the need for additional circuitry and exploit the full density and speed of the digitizer.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight M9300A 用户手册
The M9300A PXIe frequency reference is a PXIe-compatible, compact, modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output, and M9311A modulator to create the world’s fastest vector signal generator, the M9381A. Create a CW source, the M9380A, by combining the M9300A with the M9301A and M9310A or use it as the 10-MHz or 100-MHz reference with other PXI solutions. Control the instrument through a soft front panel and programmatic interfaces tuned to your application development environment of choice.
- Reduce development time and simplify integration into existing test environments with multiple drivers and programmatic interfaces.
- Reduce startup time with Keysight IO libraries' easy configuration, one-step software install, and soft front panel.
- Realize fast repair turn-around time with Calibrated Core Exchange.
Functionality
- Multiple outputs: Five 100 MHz, one 10 MHz and one OCXO
- Locks to an external reference with a value from 1 to 110 MHz.
- Many programmatic interfaces enable easy integration into existing test environments
Performance characteristics
- 1-slot PXIe
- Low phase noise
- 100 MHz output amplitude ≥ 10 dBm
Applications
- Wireless communications
- Aerospace and defense
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
F06 | FREQUENCY RANGE, 187.5 MHZ TO 6 GHZ |
The M9309A PXIe vector network analyzer (VNA) synthesizer is a component for the M9485A PXIe multiport vector network analyzer. Control the M9309A through the M9485A software front panel. The M9485A provides a true multiport VNA with up to 12-ports in one chassis and up to 24-ports in two chassis.
- Generate signals between the frequency range of 187.5 MHz to 6 GHz
- Provide maximum output power of +5 dBm
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
090 | 1 MHZ TO 9 GHZ |
- Input Frequency: 1 MHz to 6 GHz
- Output Frequency: 1 MHz to 9 GHz
- Maximum Output Power (6 G to 9 GHz, +10 dBm input): 8 to 12 dBm
The M9340A is PXIe Vector Network Analyzer RF Distributor which is used in the M9485A PXIe Multiport Vector Network Analyzer. The module distributes the source and local signals from the source modules to receivers.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight M9362AD01 配置指南
Keysight M9362AD01 用户手册
F40 | FREQUENCY 10 MHZ TO 40 GHZ |
A Microwave Downconverter for Simultaneous Wideband Analysis
The Keysight M9362AD01 PXIe Quad Downconverter is well suited for wideband signal capture where multiple channels are required for applications such as multi-channel coherent signal analysis, radar, SIGNIT, ELINT, MASINT, EW signal capture and analysis, and RF and microwave recording and analysis.
- PXIe 3-slot coherent microwave downconverte
- 1.5 GHz bandwidth per channel
- Four-channel coherent downconversion
- Up to 800 MHz analysis bandwidth
- Conforms to Modular Open Systems Approach (MOSA)
- Ideal for multichannel coherent signal capture and analysis: radar, SIGNIT, ELINT, MASINT, EW, and RF microwave
The M9362AD01 can be part of a 2 or 4 Channel Wideband PXI Vector Signal Analyzer that may include M9168C RF Attenuators, M9302A Local Oscillators, M9352A IF Amplifier/Attenuators, and M9202A 12-Bit Digitizers.
Each 2 Channel or 4 Channel Wideband PXI Vector Signal Analyzer can provide up to 800 MHz analysis bandwidth while working on 802.11ac applications (2 GSa/s max sample rate / 2.5 when using 89600 VSA software). Connection to Keysight’s 89600 VSA software allows greater insight into next-generation 802.11ac WLAN chips and devices.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight M9376A 用户手册
090 | 1 MHZ TO 9 GHZ |
M9376A is a one port PXIe Vector Network Analyzer receiver which is used in the M9485A PXIe Multiport Vector Network Analyzer.
- 1 MHz to 9 GHz
- Stability: ± 0.005 dB/°C @ 1M to 3 GHz
- Trace noise (reflection) : 0.003 dB rms, 0.02 deg rms
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
8周内运抵United States KeysightCare Keysight M9410A-F06 数据表
Keysight M9410A-F06 配置指南
Keysight M9410A-F06 用户手册
F06 | Frequency Range, 380 MHz to 6 GHz |
001 | VXT PXIe Vector Transceiver, 6 GHz |
The Keysight M9410A VXT PXIe vector transceiver integrates a 6 GHz vector signal generator and vector signal analyzer in a 2-slot PXIe module.
- Support 5G advanced test needs with a signal generation and analysis bandwidth of up to 1.2 GHz.
- Gain greater test margin for design verification and production test with best-in-class RF performance, including output power, phase noise, and amplitude accuracy
- Support a wide range of applications using the same measurement application software used in benchtop instruments including PathWave signal generation, X-Series measurement applications, and vector signal analysis software
- Perform multichannel (MIMO) and multi-site testing in the design verification and production phase
- Extend frequency range to mmW (FR2) with M1740A mmWave vector transceiver
89601200C | Basic vector signal analysis and hardware connectivity |
89601301C | Multi-vendor hardware connectivity |
1EA | High output power |
89601B7NC | 3G modulation analysis |
89601B7RC | Wireless connectivity modulation analysis |
B12 | Bandwidth, 1.2 GHz |
B3X | Bandwidth, 300 MHz |
B40 | |
B6X | Bandwidth, 600 MHz |
HDX | Half Duplex Port |
89601BHFC | Custom OFDM modulation analysis |
89601BHGC | LTE/LTE-A FDD modulation analysis |
89601BHHC | LTE/LTE-A TDD modulation analysis |
89601BHMC | DOCSIS modulation analysis |
89601BHNC | 5G NR modulation analysis |
89601BHPC | FMCW radar analysis |
89601BHQC | Pulse analysis |
89601BHTC | IoT modulation analysis |
89601BHXC | High throughput WLAN modulation analysis |
M02 | Memory, 256 MSa |
M05 | Memory, 512 MSa |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application |
N9065EM0E | |
N9073EM0E | W-CDMA/HSPA+ Measurement Application |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application |
N9085EM0E | 5G NR Measurement Application |
Y9073EM0E | W-CDMA/HSPA/HSPA+ Waveform and Measurement Applications |
Y9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application |
Y9080EM0E | LTE and LTE-Advanced FDD Waveform and Measurement Applications |
Y9082EM0E | LTE and LTE-Advanced TDD Waveform and Measurement Application |
Y9085EM0E | 5G NR Non-Signaling Waveform and Measurement Application |
Y9077EM1E | WLAN 802.11ac/ax Waveform and Measurement Application |
N9077EM1E | WLAN 802.11ac/ax Measurement Application |
N9065EM1E | |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback |
N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback |
N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback |
N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback |
N7631EMBC | Signal Studio Pro for 5G NR, waveform playback |
MMO | Timing Synchronization for MIMO and ccEVM |
RPC | Real-time phase compensation for 5G NR signal generation |
SAA | Calibration for N9060EM3E Spectrum Analyzer Application |
89601AYAC | Digital demodulation analysis |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
8周内运抵United States KeysightCare Keysight M9410A-F06 数据表
Keysight M9410A-F06 配置指南
Keysight M9410A-F06 用户手册
F06 | Frequency Range, 380 MHz to 6 GHz |
001 | VXT PXIe Vector Transceiver, 6 GHz |
EP6 | Enhanced Performance |
SAA | Calibration for N9060EM3E Spectrum Analyzer Application |
The Keysight M9410A VXT PXIe vector transceiver integrates a 6 GHz vector signal generator and vector signal analyzer in a 2-slot PXIe module.
- Support 5G advanced test needs with a signal generation and analysis bandwidth of up to 1.2 GHz.
- Gain greater test margin for design verification and production test with best-in-class RF performance, including output power, phase noise, and amplitude accuracy
- Support a wide range of applications using the same measurement application software used in benchtop instruments including PathWave signal generation, X-Series measurement applications, and vector signal analysis software
- Perform multichannel (MIMO) and multi-site testing in the design verification and production phase
- Extend frequency range to mmW (FR2) with M1740A mmWave vector transceiver
89601200C | Basic vector signal analysis and hardware connectivity |
89601301C | Multi-vendor hardware connectivity |
1EA | High output power |
89601B7NC | 3G modulation analysis |
89601B7RC | Wireless connectivity modulation analysis |
B12 | Bandwidth, 1.2 GHz |
B3X | Bandwidth, 300 MHz |
B40 | |
B6X | Bandwidth, 600 MHz |
HDX | Half Duplex Port |
89601BHFC | Custom OFDM modulation analysis |
89601BHGC | LTE/LTE-A FDD modulation analysis |
89601BHHC | LTE/LTE-A TDD modulation analysis |
89601BHMC | DOCSIS modulation analysis |
89601BHNC | 5G NR modulation analysis |
89601BHPC | FMCW radar analysis |
89601BHQC | Pulse analysis |
89601BHTC | IoT modulation analysis |
89601BHXC | High throughput WLAN modulation analysis |
M02 | Memory, 256 MSa |
M05 | Memory, 512 MSa |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application |
N9065EM0E | |
N9073EM0E | W-CDMA/HSPA+ Measurement Application |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application |
N9085EM0E | 5G NR Measurement Application |
Y9073EM0E | W-CDMA/HSPA/HSPA+ Waveform and Measurement Applications |
Y9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application |
Y9080EM0E | LTE and LTE-Advanced FDD Waveform and Measurement Applications |
Y9082EM0E | LTE and LTE-Advanced TDD Waveform and Measurement Application |
Y9085EM0E | 5G NR Non-Signaling Waveform and Measurement Application |
Y9077EM1E | WLAN 802.11ac/ax Waveform and Measurement Application |
N9077EM1E | WLAN 802.11ac/ax Measurement Application |
N9065EM1E | |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback |
N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback |
N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback |
N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback |
N7631EMBC | Signal Studio Pro for 5G NR, waveform playback |
MMO | Timing Synchronization for MIMO and ccEVM |
RPC | Real-time phase compensation for 5G NR signal generation |
SAA | Calibration for N9060EM3E Spectrum Analyzer Application |
89601AYAC | Digital demodulation analysis |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
8周内运抵United States KeysightCare Keysight M9410A-F06 数据表
Keysight M9410A-F06 配置指南
Keysight M9410A-F06 用户手册
F06 | Frequency Range, 380 MHz to 6 GHz |
001 | VXT PXIe Vector Transceiver, 6 GHz |
EP6 | Enhanced Performance |
HV2 | Enable PathWave Test Sync Executive Programming |
MTS | |
PHC | |
SAA | Calibration for N9060EM3E Spectrum Analyzer Application |
The Keysight M9410A VXT PXIe vector transceiver integrates a 6 GHz vector signal generator and vector signal analyzer in a 2-slot PXIe module.
- Support 5G advanced test needs with a signal generation and analysis bandwidth of up to 1.2 GHz.
- Gain greater test margin for design verification and production test with best-in-class RF performance, including output power, phase noise, and amplitude accuracy
- Support a wide range of applications using the same measurement application software used in benchtop instruments including PathWave signal generation, X-Series measurement applications, and vector signal analysis software
- Perform multichannel (MIMO) and multi-site testing in the design verification and production phase
- Extend frequency range to mmW (FR2) with M1740A mmWave vector transceiver
89601200C | Basic vector signal analysis and hardware connectivity |
89601301C | Multi-vendor hardware connectivity |
1EA | High output power |
89601B7NC | 3G modulation analysis |
89601B7RC | Wireless connectivity modulation analysis |
B12 | Bandwidth, 1.2 GHz |
B3X | Bandwidth, 300 MHz |
B40 | |
B6X | Bandwidth, 600 MHz |
HDX | Half Duplex Port |
89601BHFC | Custom OFDM modulation analysis |
89601BHGC | LTE/LTE-A FDD modulation analysis |
89601BHHC | LTE/LTE-A TDD modulation analysis |
89601BHMC | DOCSIS modulation analysis |
89601BHNC | 5G NR modulation analysis |
89601BHPC | FMCW radar analysis |
89601BHQC | Pulse analysis |
89601BHTC | IoT modulation analysis |
89601BHXC | High throughput WLAN modulation analysis |
M02 | Memory, 256 MSa |
M05 | Memory, 512 MSa |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application |
N9065EM0E | |
N9073EM0E | W-CDMA/HSPA+ Measurement Application |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application |
N9085EM0E | 5G NR Measurement Application |
Y9073EM0E | W-CDMA/HSPA/HSPA+ Waveform and Measurement Applications |
Y9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application |
Y9080EM0E | LTE and LTE-Advanced FDD Waveform and Measurement Applications |
Y9082EM0E | LTE and LTE-Advanced TDD Waveform and Measurement Application |
Y9085EM0E | 5G NR Non-Signaling Waveform and Measurement Application |
Y9077EM1E | WLAN 802.11ac/ax Waveform and Measurement Application |
N9077EM1E | WLAN 802.11ac/ax Measurement Application |
N9065EM1E | |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback |
N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback |
N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback |
N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback |
N7631EMBC | Signal Studio Pro for 5G NR, waveform playback |
MMO | Timing Synchronization for MIMO and ccEVM |
RPC | Real-time phase compensation for 5G NR signal generation |
SAA | Calibration for N9060EM3E Spectrum Analyzer Application |
89601AYAC | Digital demodulation analysis |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
12周内运抵United States KeysightCare Keysight M9415A-001 数据表
Keysight M9415A-001 配置指南
Keysight M9415A-001 用户手册
001 | VXT PXIe Vector Transceiver |
F12 | Frequency Range, 380 MHz to 12.3 GHz |
HV2 | Enable PathWave Test Sync Executive Programming |
- Integrated a vector signal generator and a vector signal analyzer up to 12 GHz in a 3-slot PXIe module
- Built-in 1.2 GHz signal generation and analysis bandwidth
- High output power up to >+20 dBm
- Amplitude accuracy <±0.5 dB for both generator and analyzer
- Excellent SSB phase noise <-130 dBc/Hz at 1 GHz (10 kHz offset)
- <0.3 % EVM of 100 MHz bandwidth OFDM signal for accurate 5G test
- Extend frequency range to mmW (FR2) with S9130A 5G Performance Multi-Band Vector Transceiver
89601200C | Basic vector signal analysis and hardware connectivity |
89601301C | Multi-vendor hardware connectivity |
1EA | High Output Power |
89601B7NC | 3G modulation analysis |
89601B7RC | Wireless connectivity modulation analysis |
B12 | Bandwidth, 1.2 GHz |
B4X | Bandwidth, 400 MHz |
B8X | Bandwidth, 800 MHz |
F06 | Frequency Range, 380 MHz to 6 GHz |
F08 | Frequency Range, 380 MHz to 8 GHz |
F12 | Frequency Range, 380 MHz to 12.3 GHz |
HDX | Half Duplex Port |
89601BHFC | Custom OFDM modulation analysis |
89601BHGC | LTE/LTE-A FDD modulation analysis |
89601BHHC | LTE/LTE-A TDD modulation analysis |
89601BHMC | DOCSIS modulation analysis |
89601BHNC | 5G NR modulation analysis |
89601BHPC | FMCW radar analysis |
89601BHQC | Pulse analysis |
89601BHTC | IoT modulation analysis |
HV2 | Enable PathWave Test Sync Executive Programming |
89601BHXC | High throughput WLAN modulation analysis |
M02 | Memory, 256 Msa |
M05 | Memory, 512 MSa |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application |
N9071EM0E | GSM/EDGE/Evo Measurement Application |
N9073EM0E | W-CDMA/HSPA+ Measurement Application |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application |
N9055EM0E | Power Amplifier Measurement Application |
N9060EM0E | |
Y9080EM0E | LTE and LTE-Advanced FDD Waveform and Measurement Applications |
Y9081EM0E | Bluetooth TM Waveform and Measurement Application |
Y9082EM0E | LTE and LTE-Advanced TDD Waveform and Measurement Application |
Y9084EM0E | |
Y9085EM0E | 5G NR Non-Signaling Waveform and Measurement Application |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application |
N9081EM0E | Bluetooth (TM) Measurement Application |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application |
N9084EM0E | Short Range Communications and IoT Measurement Application |
N9085EM0E | 5G NR Measurement Application |
Y9071EM0E | GSM/EDGE/Evo Waveform and Measurement Application |
Y9073EM0E | W-CDMA/HSPA/HSPA+ Waveform and Measurement Applications |
Y9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application |
Y9077EM1E | WLAN 802.11ac/ax Waveform and Measurement Application |
N9077EM1E | WLAN 802.11ac/ax Measurement Application |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application |
N9077EM2E | WLAN 802.11be Measurement Application |
Y9077EM2E | |
N9060EM3E | Spectrum Analyzer Measurement Application |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback |
N7606EMBC | Signal Studio for Bluetooth, waveform playback |
N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback |
N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback |
N7610EMBC | Signal Studio for IoT, waveform playback |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback |
N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback |
N7631EMBC | Signal Studio Pro for 5G NR, waveform playback |
MMO | |
SAA | Calibration for N9060EM3E Spectrum Analyzer Application |
89601AYAC | Digital demodulation analysis |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
3周内运抵United States KeysightCare Keysight M9505A-U20 数据表
Keysight M9505A-U20 用户手册
U20 | ESM with USB 2.0 |
Functionality
- 5 slots for AXIe instrument modules
- Embedded AXIe system module
- High Power, 200W Cooling per slot
Performance characteristics
- Gigabit LAN connection to each module slot
- Gen 2 PCIe x8 interface to system controller provide up to a 4 GB/s data rate from external controller
- Gen 2 PCIe x4 links to each module slot (maximum 2 GB/s data rate)
Applications
- Transportable applications (can also be rack-mounted)
The M9505A AXIe Chassis is fully compatible with the AXIe 1.0 specification. It includes an embedded system module (ESM) that does not take up an instrument slot. This system module performs the chassis management functions contained in the AXIe specification. Additionally, it provides PCI and LAN interfaces for connection to an external computer, external clock and trigger connectors, and Keysight-exclusive, inter-chassis synchronization connectors. The local bus implemented in the M9505A provides the maximum 62 pairs allowed by the AXIe specification. Combine the M9505A with the M9048A PCIe Desktop Adaptor to achieve the highest system bandwidth.
The instrument modules slots are arranged horizontally to minimize rack space. This arrangement combined with a high-performance cooling system allows the chassis to be racked in only 4U of space. The M9505A is also designed to be easily maintained as both the power supply and fan tray can be removed while the chassis remains in the rack.
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
8周内运抵United States KeysightCare Keysight M9802A-400 数据表
Keysight M9802A-400 配置指南
Keysight M9802A-400 用户手册
400 | 4-port, 9 kHz to 9 GHz |
Conquer Challenges with Multiport Network Analyzers
The Keysight M980xA Series of PXI network analyzers meets the most demanding challenges with a true multiport architecture that offers exceptional performance no matter how many ports you use. Gain deeper insights into your devices with the widest available portfolio of measurement applications for PXI VNAs, including spectrum analysis and noise figure measurements.
- 9 kHz to 9 GHz frequency range
- Cascade multiple modules for up to 50 ports on a single chassis [TH1] of multiport or multi-site measurement
- Make accurate multiport measurements with N-port correction capability
- Perform fast and easy multiport calibration with electronic calibration (ECal) modules
- Choose from a wide range of measurement application to gain deeper insight into your RF test
- Features the same intuitive GUI as Keysight’s high-performance network analyzers
021 | Pulse modulation hardware |
090 | Spectrum analysis hardware |
190 | Vector signal analysis hardware |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
8周内运抵United States KeysightCare Keysight M9804A-400 数据表
Keysight M9804A-400 配置指南
Keysight M9804A-400 用户手册
400 | 4-port, 9 kHz to 20 GHz |
Conquer Challenges with Multiport Network Analyzers
The Keysight M980xA Series of PXI network analyzers meets the most demanding challenges with a true multiport architecture that offers exceptional performance no matter how many ports you use. Gain deeper insights into your devices with the widest available portfolio of measurement applications for PXI VNAs, including spectrum analysis and noise figure measurements.
- 9 kHz to 20 GHz frequency range
- Cascade multiple modules for up to 50 ports on a single chassis of multiport or multi-site measurement
- Make accurate multiport measurements with N-port correction capability
- Perform fast and easy multiport calibration with electronic calibration (ECal) modules
- Choose from a wide range of measurement application to gain deeper insight into your RF test
- Features the same intuitive GUI as Keysight’s high-performance network analyzers
021 | Pulse modulation hardware |
090 | Spectrum analysis hardware |
190 | Vector signal analysis hardware |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
1周内运抵United States 90天保修 不包括
Keysight U4301B 用户手册
A16 | INCREASE ANALYZER LINKWIDTH TO X8 BI-DIRECTIONAL AND X16 UNI-DIRECTIONAL |
AN3 | ANALYZER SOFTWARE LICENSE FOR PCIE 8GBPS |
Accurate Data Capture with PCIe Analyzers
The Keysight U4301B PCI Express (PCIe) analyzer combines accurate probing technology with flexible hardware architecture. This PCIe 3.0 analyzer uses Keysight’s unique Equalization Snoop Probe (ESP) technology, allowing you to match the algorithm to the type of channel the protocol analyzer is monitoring. This technology ensures that the captured data is as accurate as possible.
Hardware
- Supports 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) and 8.0 GT/s (Gen3) speeds
- x1 through x16 link width support
- 8 GB capture for x1 to x8 bidirectional, up to 16 GB capture for x16 bidirectional
- CEM slot, M.2 (M-key), and SFF-8639 PCIe interposers; PCIe Gen3 midbus probe, flying leads
Data viewing and navigation
- Packet viewer with flexible coloring, color by packet type or direction
- Lane view with packet highlighting to show the actual data on the bus (header, payload?)
- Simple packet filter, quick search and auto compute
- Correlation across all views, clicking in one view quickly navigates you to the same point in time in another view
Analysis tools
- LTSSM overview with equalization analysis helps verify the link training process and identify reasons for failure
- Traffic overview with detailed traffic pattern analysis and graphing
- Performance analysis with utilization, throughput, response time and latency measures (including flow control analysis)
- Transaction decode of PCIe, NVMe and AHCI with data analysis with data overview
Simple-to use, powerful state-based triggering
- Simple-to-use filters and triggers
- Advanced triggering for complex scenario analysis (ex. missing completion)
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
Select up to 3 instruments to compare
Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences
How can we help you?
Technical Question
- Product selection
- Configuration assistance
- Application support
Sales Question
- Warranty extensions
- Calibration plans
- Additional software options
- Education discounts
需要专家协助请拨打:
免付费:
400-810-0189(手机)
热线传真:
800-820-2816
工作时间:
周一到周五 8:30am-5:30pm
地址:
是德科技(中国)有限公司 北京市朝阳区望京北路3号 中国
备用电话号码:
800-810-0189(座机)
email:
tm_asia@keysight.com