Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U08-2506155

Keysight M1971E

Waveguide Harmonic Mixer / 55/60 to 90 GHz

ID: U08-2506155
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
-M1971E-0

Keysight M1971E

Waveguide Harmonic Mixer / 55/60 to 90 GHz

Calibrated + Measurement Report
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 23,155.00 Save 60%
USD 9,262.00 Excl. taxes.
Not combinable with other discounts.

Price Alert IconPrice Alert Icon Set Price Alert
Add to Wishlist
For professional and industrial use only.
Ships from Malaysia.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

M1971E

Waveguide Harmonic Mixer / 55/60 to 90 GHz

Deal summary

Configuration: 003
Shipping:Ships from Malaysia.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz
Keysight Used
Keysight M1971E
Waveguide Harmonic Mixer / 55/60 to 90 GHz
Configuration: 003
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight M1971E Waveguide Harmonic Mixer / 55/60 to 90 GHz

Keysight Used

Keysight  M1971E

From

USD 9,262.00 Save 60%

Installed Options

003WAVEGUIDE HARMONIC MIXER, 55 TO 90 GHZ

Product Specifications


Embedded smart features:

  • Automatic amplitude correction and transfer of conversion loss data through USB plug and play features
  • Automatic LO amplitude adjustment to compensate for cable loss (up to 3 m or 10 dB loss)
  • Vector correction data include magnitude and phase improving EVM measurement
  • Automatic detect mixer model/serial number when used with N9040B UXA, N9030A PXA, N9020A MXA, and N9010A EXA signal analyzer
    • Automatic setting of the default frequency range and LO harmonic numbers
    • Automatic LO alignment at start up
    • Automatic run calibration when time and temperature changes

Improved DANL and TOI:

  • Excellent conversion loss of 27 dB maximum and excellent amplitude accuracy

Keysight M1971E 55/60 to 90 GHz waveguide harmonic mixers is an un-preselected mixer provides a complete solution for wideband millimeter-wave signal analysis of more than 2 GHz with X-Series signal analyzers. Smart features are embedded to help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight M1971E Spectrum Analyzers
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Quick View Details
003WAVEGUIDE HARMONIC MIXER, 55 TO 90 GHZ

Embedded smart features:

  • Automatic amplitude correction and transfer of conversion loss data through USB plug and play features
  • Automatic LO amplitude adjustment to compensate for cable loss (up to 3 m or 10 dB loss)
  • Vector correction data include magnitude and phase improving EVM measurement
  • Automatic detect mixer model/serial number when used with N9040B UXA, N9030A PXA, N9020A MXA, and N9010A EXA signal analyzer
    • Automatic setting of the default frequency range and LO harmonic numbers
    • Automatic LO alignment at start up
    • Automatic run calibration when time and temperature changes

Improved DANL and TOI:

  • Excellent conversion loss of 27 dB maximum and excellent amplitude accuracy

Keysight M1971E 55/60 to 90 GHz waveguide harmonic mixers is an un-preselected mixer provides a complete solution for wideband millimeter-wave signal analysis of more than 2 GHz with X-Series signal analyzers. Smart features are embedded to help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.

Adding options and accessories may impact shipping times

Request a customized version of this model by requesting a Custom Quote

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD


Other Listings

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Quick View Details

Embedded smart features:

  • Automatic amplitude correction and transfer of conversion loss data through USB plug and play features
  • Automatic LO amplitude adjustment to compensate for cable loss (up to 3 m or 10 dB loss)
  • Vector correction data include magnitude and phase improving EVM measurement
  • Automatic detect mixer model/serial number when used with N9040B UXA, N9030A PXA, N9020A MXA, and N9010A EXA signal analyzer
    • Automatic setting of the default frequency range and LO harmonic numbers
    • Automatic LO alignment at start up
    • Automatic run calibration when time and temperature changes

Improved DANL and TOI:

  • Excellent conversion loss of 27 dB maximum and excellent amplitude accuracy

Keysight M1971E 55/60 to 90 GHz waveguide harmonic mixers is an un-preselected mixer provides a complete solution for wideband millimeter-wave signal analysis of more than 2 GHz with X-Series signal analyzers. Smart features are embedded to help you to greatly simplify your overall test setup and improve the DANL and TOI of your test system. Go smart with harmonic mixing for your millimeter-wave applications.

Adding options and accessories may impact shipping times

Request a customized version of this model by requesting a Custom Quote

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD


FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get Your N9917B FieldFox now. Low price and in stock.

See Offers

Education
and Non-profit Customers Can Save Extra

Learn more

Spectrum + Signal Analyzers Quick-Facts

What is a signal analyzer?

A signal analyzer is a device used to test and measure electronic signals. Types of signals can vary, including voltage, current, and radiofrequency. Signal analyzers vary in their capabilities and features, depending on the application. There are many types of signal analyzers, but the most common type is an oscilloscope. Other types include spectrum analyzers, network analyzers, and signal generators.

An oscilloscope is a device used when designing electronic systems that allows a signal to be viewed as a waveform. A spectrum analyzer measures the amplitude and frequency of signals over a specific period of time. A network analyzer analyzes circuits without having access to their design details; this can be helpful when there is a delay between creating a circuit and testing it. A signal generator generates signals which are then used by other devices.

  • There are many uses for a signal analyzer, depending on the type of device and features available. Some standard capabilities include:

  • Generating and analyzing signals

  • Magnifying and analyzing large signals

  • Displaying waveforms of varying types

  • Displaying the full frequency range of a signal, including visual representations of different frequencies and noise levels

Vector Signal Analyzer vs Spectrum Analyzer – What's the difference?

A signal analyzer analyzes signals that have already been generated, whereas a spectrum analyzer is used to discover frequencies or actually generate frequencies itself.

A spectrum analyzer performs real-time spectrum analysis and measures instantaneous power or peak power, voltage, or current, depending on the type of signal being analyzed. It is also often used to monitor electromagnetic interference in circuits and devices.

On the other hand, a signal analyzer can only measure signals that are already present; it cannot be used to discover or analyze frequencies. Its purpose is to help the user identify electronic circuit problems and understand how the circuit is performing.

Signal Analyzer vs Oscilloscope – What's the difference?

The main difference between a signal analyzer and an oscilloscope is that a signal analyzer analyzes the voltage of a signal over a specific period of time. In contrast, an oscilloscope extracts the timing information of a signal.

An oscilloscope is a type of signal analyzer used to measure voltage signals over time. It has various features, including analog and digital functions, advanced triggering capabilities, and connectivity options. It is used to analyze signals from many different sources, such as time-domain signals, frequencies from radiofrequencies, or extremely low-frequency sources.

A signal analyzer is used to analyze signals that have already been generated. A signal analyzer is often used to monitor electromagnetic interference in circuits and devices, whereas an oscilloscope can only measure signals that are already present.

Figure. 2 Oscilloscope vs. Signal Analyzer

Read our oscilloscope basics guide to learn more about oscilloscopes and their uses. To see our full range of new and used oscilloscopes, visit our product listing page.

Signal Analyzer vs. Vector Network Analyzer – What's the difference?

A network analyzer is used to test the performance of wired or wireless networks by examining both transmitted and received signals. Unlike a signal analyzer, it performs advanced analysis of both transmitted and received signals. It is different from a signal analyzer because it performs a live, real-time, analysis of signals on the device under test. In contrast, a signal analyzer only analyzes data after the signal has been created.

A network analyzer can also perform analysis and detect problems that prevent a signal from reaching its destination. For example, it can detect issues with cabling, connectors, or faulty equipment. It can also help resolve RF spectrum and Wi-Fi issues, such as interference and signal loss.

A signal analyzer is used by engineers to identify problems in electronic circuits and to understand how a circuit is behaving; for example, monitoring electromagnetic interference between multiple signals or devices. This makes it useful for testing and debugging circuits that use radio signals or other powerful sources of potential interference.

How to measure antenna impedance with a signal analyzer?

An antenna's impedance refers to the way it responds to signals from specific frequencies. If you want to know what sort of wireless signal a device is sending, you should evaluate the antenna's impedance with a spectrum analyzer. The device would help you determine whether or not your antenna is being affected by noise, which can negatively impact performance.

To measure your antenna's impedance, you can attach a spectrum analyzer to the end of the coaxial cable connected to the back of your antenna. The device will then calculate the impedance being transmitted once it goes through your coaxial cable.

How to measure phase noise with a signal analyzer?

Phase noise is a type of signal that often disrupts or interferes with wireless communication. It is a problem for devices that operate in the wireless frequency spectrum. If phase noise is common across specific frequencies, it can drown out other signals.

There are many different types of phase noise, and each one can affect your wireless technology differently. A signal analyzer measures the phase noise across different frequencies. The device will help you to determine whether your intended wireless communication needs some sort of interference protection.

To measure your device's phase noise with a signal analyzer, you can attach the device to the input of your receiver. This will allow the signal analyzer to calculate how much phase noise is being sent through your wireless communication devices.

How to measure return loss with a signal analyzer?

The return loss is the measurement of how much signal is reflected or wasted at a particular point. It is a measurement of how much energy is being lost in transmission. You can measure return loss with a spectrum analyzer which may enable you to improve the power and efficiency of your wireless connection.

If the return loss is too high, it could indicate power-management issues within your system. A signal analyzer can help you determine whether the return loss is too high, and help you find any hardware issues needing to be resolved. The device can notify you when your power-management settings fall below requirements for successful wireless communication.

To test a device’s return loss with a signal analyzer, plug the spectrum analyzer into the end of a coaxial cable connected to your intended transmitter. The device will determine how much signal is lost after it goes through the cable and exits to reach its intended recipient.

For additional information about how to use your spectrum analyzer to measure return loss, view “Features Resources” for a technical overview of a basic spectrum analyzer as well as an example of how to measure the return loss of an antenna.