Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2247655

Keysight N5772A

DC Power Supply / 600V / 2.6A / 1560W / GPIB / LAN / USB / LXI

ID: U01-2247655
Keysight N5772A DC Power Supply / 600V / 2.6A / 1560W / GPIB / LAN / USB / LXI
Keysight N5772A DC Power Supply / 600V / 2.6A / 1560W / GPIB / LAN / USB / LXI
Keysight N5772A DC Power Supply / 600V / 2.6A / 1560W / GPIB / LAN / USB / LXI
Keysight N5772A DC Power Supply / 600V / 2.6A / 1560W / GPIB / LAN / USB / LXI
Keysight N5772A DC Power Supply / 600V / 2.6A / 1560W / GPIB / LAN / USB / LXI
Keysight N5772A DC Power Supply / 600V / 2.6A / 1560W / GPIB / LAN / USB / LXI
Keysight N5772A DC Power Supply / 600V / 2.6A / 1560W / GPIB / LAN / USB / LXI
-N5772A-0

Keysight N5772A

DC Power Supply / 600V / 2.6A / 1560W / GPIB / LAN / USB / LXI

Calibrated + Measurement Report
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 4,212.00 Save 35%
USD 2,737.80 Excl. taxes.
Not combinable with other discounts.

Price Alert IconPrice Alert Icon Set Price Alert
Add to Wishlist
For professional and industrial use only.
Ships from USA.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

N5772A

DC Power Supply / 600V / 2.6A / 1560W / GPIB / LAN / USB / LXI

Deal summary

Configuration: 861
Shipping:Ships from USA.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight N5772A DC Power Supply / 600V / 2.6A / 1560W / GPIB / LAN / USB / LXI
Keysight Used
Keysight N5772A
DC Power Supply / 600V / 2.6A / 1560W / GPIB / LAN / USB / LXI
Configuration: 861
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N5772A DC Power Supply / 600V / 2.6A / 1560W / GPIB / LAN / USB / LXI

Keysight Used

Keysight  N5772A

From

USD 2,737.80 Save 35%

Installed Options

861POWER CORD, USA, NO PLUG, 12AWG, 3-WIRE, 8FT

Product Specifications


Compact and Affordable System DC Power Supplies Up to 1500W

The Keysight N5700 Series delivers low noise power in a compact 1U package. Airflow moves front to back, so no additional space is required above or below the power supply in your automated test equipment (ATE) rack.

Keysight basic DC power supplies offer essential features for a tight budget. The Keysight 1560W, single output N5772A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current. It delivers solid performance and a variety of basic and enhanced capabilities in a compact 1U package.

Output Ratings

  • Voltage: 600 V
  • Current: 2.6 A
  • Power: 1560 W
  • Small high-density 1U package
  • Low noise output as low as 8 mVrms
  • Extensive device protection: overcurrent, overvoltage, and under-voltage
  • Simple front panel operation — separate voltage and current knob
  • Modern I/O: USB, LAN (LXI-Core), and GPIB
  • Front to back airflow simplifies rack mounting
  • Power supply overtemperature protection
  • Connect up to 4 units in parallel for higher current
  • Universal AC input: 85 to 265 Vac

BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N5772A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more