Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U08-2491225

Keysight U2022XA

USB Peak and Average Power Sensor / 50MHz to 40GHz

ID: U08-2491225
Keysight U2022XA USB Peak and Average Power Sensor / 50MHz to 40GHz
Keysight U2022XA USB Peak and Average Power Sensor / 50MHz to 40GHz
Keysight U2022XA USB Peak and Average Power Sensor / 50MHz to 40GHz
Keysight U2022XA USB Peak and Average Power Sensor / 50MHz to 40GHz
Keysight U2022XA USB Peak and Average Power Sensor / 50MHz to 40GHz
Keysight U2022XA USB Peak and Average Power Sensor / 50MHz to 40GHz
Keysight U2022XA USB Peak and Average Power Sensor / 50MHz to 40GHz
-U2022XA-0

Keysight U2022XA

USB Peak and Average Power Sensor / 50MHz to 40GHz

Calibrated + Measurement Report
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 13,460.00 Save 55%
USD 6,057.00 Excl. taxes.
Not combinable with other discounts.

Price Alert IconPrice Alert Icon Set Price Alert
Add to Wishlist
For professional and industrial use only.
Ships from Malaysia.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

U2022XA

USB Peak and Average Power Sensor / 50MHz to 40GHz

Deal summary

Configuration: 100, H50
Shipping:Ships from Malaysia.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight U2022XA USB Peak and Average Power Sensor / 50MHz to 40GHz
Keysight Used
Keysight U2022XA
USB Peak and Average Power Sensor / 50MHz to 40GHz
Configuration: 100, H50
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight U2022XA USB Peak and Average Power Sensor / 50MHz to 40GHz

Keysight Used

Keysight  U2022XA

From

USD 6,057.00 Save 55%

Installed Options

100CONNECTOR 2.4MM
H50USB WIDEBAND POWER SENSOR (50MHZ - 50GHZ)

Product Specifications


  • Frequency range of 50 MHz to 40 GHz
  • Wide dynamic range of -30 to +20 dBm (peak/gated), -45 dBm to 20 dBm (average only mode)
  • 30 MHz video bandwidth and single shot real time capture at 80 Msample/sec per second
  • Internal zeroing & calibration
  • High measurement speed of up to 25,000 readings/second (free run/fast buffer mode)

Perform measurements direct from your PC

The U2020 X-Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming.

Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform complex pulse analysis and standard average power measurement.

Built in external trigger in and out

External trigger will enable accurate trigger of small signals close to the signal noise floor. With the built-in trigger in/out connection on the Keysight U2020 X-series USB power sensors; you can connect an external trigger signal from a signal source or the device under test directly to the USB sensor through a standard BNC to SMB cable.

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight U2022XA Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more