Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2460874

Keysight N7786C

Polarization Synthesizer

ID: U01-2460874
Keysight N7786C Polarization Synthesizer
Keysight N7786C Polarization Synthesizer
Keysight N7786C Polarization Synthesizer
Keysight N7786C Polarization Synthesizer
Keysight N7786C Polarization Synthesizer
Keysight N7786C Polarization Synthesizer
-N7786C-0

Keysight N7786C

Polarization Synthesizer

Tested
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 47,241.00 Save 45%
USD 25,982.55 Excl. taxes.
Not combinable with other discounts.

Price Alert IconPrice Alert Icon Set Price Alert
Add to Wishlist
For professional and industrial use only.
Ships from USA.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

N7786C

Polarization Synthesizer

Deal summary

Configuration: 001, 022
Shipping:Ships from USA.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight N7786C Polarization Synthesizer
Keysight Used
Keysight N7786C
Polarization Synthesizer
Configuration: 001, 022
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N7786C Polarization Synthesizer

Keysight Used

Keysight  N7786C

From

USD 25,982.55 Save 45%

Installed Options

001POLARIZATION SYNTHESIZER, 1240 NM TO 1650 NM
022

Product Specifications


  • Comprehensive polarization stabilization/control
  • Fast switching capability
  • Enables single-sweep spectral PDL measurements with photonic application software suite
  • 1240 nm to 1650 nm operating wavelength range
  • Robust, no moving optical part

The Keysight Technologies N7786C contains a high-speed lithium-niobate based polarization controller and a polarization analyzer that monitors the output signal and provides feedback to the controller. This unit can operate in several modes:

  • As a polarization stabilizer, it provides a stable output state of polarization (SOP) even with fluctuations and drifts of the input SOP. The stabilized output signal is guided in a standard single-mode fiber (SMF). The output SOP can be defined in the following ways:
    - When the set-and-forget switch in the user interface is activated, the current SOP is stored and maintained, even if polarization changes occur on the instrument input.
    - Defined Stokes: the target output SOP can be defined by the user using the Stokes parameters, which are then set using the polarization analyzer feedback,
    - Defined sequence: the device switches the SOP of the output signal in a chosen pattern with a cycling speed of up to 100 kSOPs/s.
  • As an SOP switch, the N7786C cycles through a sequence of SOPs at a chosen rate up to more than 40 kHz. The internal settings for the SOP sequence are first determined with the stabilizer function for rapid direct switching. SOP switching occurs within a few microseconds. An electrical trigger input can be used to synchronize the scrambler with external events.
  • As a traditional scrambler, the N7786C varies the output SOP in a random way. Full coverage of the Poincaré Sphere can be achieved within a few milliseconds.
  • As a polarization analyzer, the instrument provides truly high-speed capabilities: Up to 1 M samples can be taken with a sample rate of up to 1 M samples per second.
  • As fast-switching polarization controller for single-sweep wavelength dependent PDL measurements in combination with the photonics application software suite (PAS).

Many applications of the N7786C are supported by the built-in user interface. Programming uses a new SCPI command set and the instrument is addressed as a VISA resource.
The instrument comes in a compact form factor of just one rack unit height, with LAN and USB interfaces.

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N7786C Optical Component Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more