Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2512103

Keysight N7752A-022

Optical Attenuator and Power Meter / Two Variable Channels / Angled Contact Connectors

ID: U01-2512103
Keysight N7752A-022 Angled Contact Connectors
Keysight N7752A-022 Angled Contact Connectors
Keysight N7752A-022 Angled Contact Connectors
Keysight N7752A-022 Angled Contact Connectors
Keysight N7752A-022 Angled Contact Connectors
Keysight N7752A-022 Angled Contact Connectors
Keysight N7752A-022 Angled Contact Connectors
-N7752A-022-0

Keysight N7752A-022

Optical Attenuator and Power Meter / Two Variable Channels / Angled Contact Connectors

Tested
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 20,724.00 Save 50%
USD 10,362.00 Excl. taxes.
Not combinable with other discounts.

Price Alert IconPrice Alert Icon Set Price Alert
Add to Wishlist
For professional and industrial use only.
Ships from USA.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

N7752A-022

Angled Contact Connectors

Deal summary

Configuration:
Shipping:Ships from USA.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight N7752A-022 Angled Contact Connectors
Keysight Used
Keysight N7752A-022
Optical Attenuator and Power Meter / Two Variable Channels / Angled Contact Connectors
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N7752A-022 Angled Contact Connectors

Keysight Used

Keysight  N7752A-022

From

USD 10,362.00 Save 50%

Installed Options

022ANGLED CONTACT CONNECTORS

Addable Options

Adding options and accessories may impact shipping times

Request a customized version of this model by requesting a Custom Quote

Product Specifications


Measurement capability: attenuator

  • Settling time: 20 ms attenuation, 100 ms power
  • 0.1 to 1000 dB/s attenuation transition speed (selectable)
  • +23 dBm input power
  • ≤ 1.2 dB insertion loss

Measurement capability: power meter

  • Wavelength range: 1260-1640 nm
  • Power range: -80 to +10 dBm
  • Polarization dependence: <0.01 dB

System capability

  • Two attenuator channels and two power meters in one half-width rack unit
  • Fully compatible with programs developed using the Keysight 8157x and 8156x modular attenuators
  • Includes powerful and user-friendly GUI software
  • Two instrument configurations can be stored and recalled

The Keysight N7752A combines an attenuator with 2 front-panel power meter channels, offering exceptional performance at a low price. The power meters permit measurements from any point in the measurements setup and assist in calibrating power offsets with respect to the attenuator output.

Extension of N77xx-series

The N7752A attenuator is an extension to Keysight's high density N77xx-family that establishes a new standard in space-saving fiberoptic instrumentation.

Features and Benefits

  • Compact instrument combines and integrates multiple functions for setting attenuation and power levels and optical power measurement to reduce CAPEX and floor space.
  • Fast and precise setting of optical power levels with settling times of 100 ms for improved test throughput.
  • The power meters support convenient power offset calibration of the attenuators.
  • Active power control to keep output power constant
  • The multichannel attenuator sets and measures several ports at the same time and saves significant time characterizing multiport and multichannel components and network equipments.
  • The instrument can be controlled via LAN and USB, as well as GPIB for compatibility with existing equipment.
  • An easy-to-use and intuitive graphical user interface software speeds up the integration process.

Applications

  • Optical transceiver testing
  • Optical network integration testing

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N7752A-022 Optical Component Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more