Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U08-2495004

Keysight N7742C

Optical Multiport Power Meter / Analog Output

ID: U08-2495004
Keysight N7742C Optical Multiport Power Meter / Analog Output
Keysight N7742C Optical Multiport Power Meter / Analog Output
Keysight N7742C Optical Multiport Power Meter / Analog Output
Keysight N7742C Optical Multiport Power Meter / Analog Output
Keysight N7742C Optical Multiport Power Meter / Analog Output
Keysight N7742C Optical Multiport Power Meter / Analog Output
Keysight N7742C Optical Multiport Power Meter / Analog Output
-N7742C-0

Keysight N7742C

Optical Multiport Power Meter / Analog Output

Tested
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 17,139.00 Save 45%
USD 9,426.45 Excl. taxes.
Not combinable with other discounts.

Price Alert IconPrice Alert Icon Set Price Alert
Add to Wishlist
For professional and industrial use only.
Ships from Malaysia.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

N7742C

Optical Multiport Power Meter / Analog Output

Deal summary

Configuration: 210
Shipping:Ships from Malaysia.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight N7742C Optical Multiport Power Meter / Analog Output
Keysight Used
Keysight N7742C
Optical Multiport Power Meter / Analog Output
Configuration: 210
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N7742C Optical Multiport Power Meter / Analog Output

Keysight Used

Keysight  N7742C

From

USD 9,426.45 Save 45%

Installed Options

210OPTICAL MULTIPORT POWER METER (2 CHANNEL), EXTENDED WAVELENGTH RANGE

Product Specifications


With the new N7742C, Keysight extends the functionality of the popular N774-C optical power meter family. The new instrument offers models for wider wavelength range, analog feedback, and finer granularity of port count, while keeping the speed and logging performance of the well-established N7744C and N7745C.

Optional extended wavelength range

In addition to the standard operating wavelength range of 1250 nm to 1650 nm (options #200, #400), this can be extended down to 800 nm with options #210 and #410.

  • -80 dBm to +10 dBm power range

Analog output port perfect for automated alignment

The N7742C optical power meter provides an analog voltage output that can be used as feedback for automated alignment applications. The voltage on each channel’s analog output port is configurable to be linearly or logarithmically proportional to the optical power level. The new logarithmic mode is very helpful for tracking the signal level over a wide dynamic range, like during probe adjustment.

  • Standard BNC connector with 0 to 2V output

Two and four port with user-exchangeable connector receptacles

N7742C is available with two (option #200, #210) or four power sensor channels (option #400, #410). The connector style can be configured individually for each port by choosing from N7742FI (FC), N7742KI (SC), N7742LI (LC) and N7742VI (ST) connector interfaces.

GUI available via LAN or USB, no software installation required

The graphical user interface opens after accessing the instrument from your web browser. If a LAN connection is not available, it is sufficient to connect the instrument via USB to a PC. The instrument shows up as a new drive with a shortcut. A click on that shortcut lets any modern browser open a connection to the instrument: the graphical user interface appears. It’s as simple as that!

  • Comprehensive hardware and trigger concept along with large memory lets adapt the power meter to many test needs
  • Instrument programming code is compatible to the Lightwave solution platform

High-speed measurement data acquisition for swept-wavelength and transient measurements

  • Short minimum averaging time of 1 µs and up to 250 kHz bandwidth
  • Data acquisition with up to 1 Million samples per second and per port
  • Memory for 1 M samples/port plus 1 M/port buffer for continuous logging with up to 3x faster data transfer
  • Frequency response matched to averaging time and stable dark-current zeroing provide high dynamic range without distorting filter shapes at high sweep speed

Members of a growing family

The N7742C benefits from the N77-C’s family-wide, common trigger concept, and a modern, browser-accessible user interface, that makes it convenient to configure the instrument’s functionality. High-speed measurement data acquisition, faster data interfaces, the use of dual-ported RAM for uninterrupted simultaneous measurement and readout, and fast power range switching help avoid unnecessary delays in the measurement process as well as in post-processing.

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N7742C Optical Component Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more