Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M9415A-001
VXT PXI Vector Transceiver / VXT PXIe Vector Transceiver
List Price USD 140,203.00 Save 50% USD 70,101.50 Excl. taxes.
Not combinable with other discounts.
Not combinable with other discounts.
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight M9415A-001
From
USD 70,101.50 Save 50%
Installed Options
001 | VXT PXIe Vector Transceiver |
F12 | Frequency Range, 380 MHz to 12.3 GHz |
HV2 | Enable PathWave Test Sync Executive Programming |
Addable Options
89601200C | Basic vector signal analysis and hardware connectivity |
89601301C | Multi-vendor hardware connectivity |
1EA | High Output Power |
89601B7NC | 3G modulation analysis |
89601B7RC | Wireless connectivity modulation analysis |
B12 | Bandwidth, 1.2 GHz |
B4X | Bandwidth, 400 MHz |
B8X | Bandwidth, 800 MHz |
F06 | Frequency Range, 380 MHz to 6 GHz |
F08 | Frequency Range, 380 MHz to 8 GHz |
F12 | Frequency Range, 380 MHz to 12.3 GHz |
HDX | Half Duplex Port |
89601BHFC | Custom OFDM modulation analysis |
89601BHGC | LTE/LTE-A FDD modulation analysis |
89601BHHC | LTE/LTE-A TDD modulation analysis |
89601BHMC | DOCSIS modulation analysis |
89601BHNC | 5G NR modulation analysis |
89601BHPC | FMCW radar analysis |
89601BHQC | Pulse analysis |
89601BHTC | IoT modulation analysis |
HV2 | Enable PathWave Test Sync Executive Programming |
89601BHXC | High throughput WLAN modulation analysis |
M02 | Memory, 256 Msa |
M05 | Memory, 512 MSa |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application |
N9071EM0E | GSM/EDGE/Evo Measurement Application |
N9073EM0E | W-CDMA/HSPA+ Measurement Application |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application |
N9055EM0E | Power Amplifier Measurement Application |
N9060EM0E | |
Y9080EM0E | LTE and LTE-Advanced FDD Waveform and Measurement Applications |
Y9081EM0E | Bluetooth TM Waveform and Measurement Application |
Y9082EM0E | LTE and LTE-Advanced TDD Waveform and Measurement Application |
Y9084EM0E | |
Y9085EM0E | 5G NR Non-Signaling Waveform and Measurement Application |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application |
N9081EM0E | Bluetooth (TM) Measurement Application |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application |
N9084EM0E | Short Range Communications and IoT Measurement Application |
N9085EM0E | 5G NR Measurement Application |
Y9071EM0E | GSM/EDGE/Evo Waveform and Measurement Application |
Y9073EM0E | W-CDMA/HSPA/HSPA+ Waveform and Measurement Applications |
Y9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Waveform and Measurement Application |
Y9077EM1E | WLAN 802.11ac/ax Waveform and Measurement Application |
N9077EM1E | WLAN 802.11ac/ax Measurement Application |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application |
N9077EM2E | WLAN 802.11be Measurement Application |
Y9077EM2E | |
N9060EM3E | Spectrum Analyzer Measurement Application |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback |
N7606EMBC | Signal Studio for Bluetooth, waveform playback |
N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback |
N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback |
N7610EMBC | Signal Studio for IoT, waveform playback |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback |
N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback |
N7631EMBC | Signal Studio Pro for 5G NR, waveform playback |
MMO | |
SAA | Calibration for N9060EM3E Spectrum Analyzer Application |
89601AYAC | Digital demodulation analysis |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Product Specifications
- Integrated a vector signal generator and a vector signal analyzer up to 12 GHz in a 3-slot PXIe module
- Built-in 1.2 GHz signal generation and analysis bandwidth
- High output power up to >+20 dBm
- Amplitude accuracy <±0.5 dB for both generator and analyzer
- Excellent SSB phase noise <-130 dBc/Hz at 1 GHz (10 kHz offset)
- <0.3 % EVM of 100 MHz bandwidth OFDM signal for accurate 5G test
- Extend frequency range to mmW (FR2) with S9130A 5G Performance Multi-Band Vector Transceiver
Accessories
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.