Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M9037A
PXIe Embedded Controller / Intel i7 / 4GB RAM / 240GB SSD
List Price USD 11,438.00 Save 45% USD 6,290.90 Excl. taxes.
Not combinable with other discounts.
Not combinable with other discounts.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight M9037A
From
USD 6,290.90 Save 45%
Installed Options
M16 | MEMORY, 16GB |
W16 | WINDOWS 10 IOT ENTERPRISE LTSB (64-BIT) |
Product Specifications
- Low-cost, 4-slot PXI controller module
- Intel Quad-Core i3-8100H 3.0GHz
- Front removable 256 GB solid state drive
- Up to 16 GB RAM memory
- Gen 3 PCIe®, 4- or 2-link (up to x24) configuration providing up to 15 GB/s max data bandwidth from CPU to PXIe backplane
- Front panel connections: four USB 2.0, two USB 3.0, two LAN (10/100/1000), two DisplayPort, and one GPIB
This low-cost, four-slot PXIe embedded PC controller module offers Gen 3 performance and a Windows 10 operating system. It is designed for mid-performance systems and is also well-suited for secure environments due to its front panel, removable solid state drive. The embedded controller is built upon a low-power Intel i3 processor with 4-threads supported through 4 cores. It is an excellent choice for single-chassis, lower-cost applications which still require a quad-core processor. Memory options up to a total of 16 GB, dual DisplayPort, USB, LAN and GPIB connections and removable SSD on the front panel are a few of the valuable features this controller has to offer.
Accessories
Accessories only included if shown in the pictures.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.