What Is Capture Rate in Oscilloscopes?

This article is brought to you by the Keysight Used Equipment Store. The information applies to used and new equipment.

If you know which Keysight model is of interest to you and matches your technical requirements, visit the Used Equipment Store to see if you can save with our offers.
View Our Offers

For more Test and Measurement knowledge and tips, view all technical articles. Visit our resources
Keysight assumes no liability for the completeness, correctness and accuracy of all content on this website and all of its content. Please read here the terms of use of this website.

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Did you know that a high capture rate in an oscilloscope can be the difference between spotting a rare glitch and missing it entirely? A single missed event can spell disaster when designing critical systems or troubleshooting complicated circuits. 

For electrical engineers and professionals in related fields, understanding capture rate is key to maximizing the utility of oscilloscopes. This article delves into what capture rate means, why it matters, and how to optimize it for various applications.

What is Capture Rate?

Capture rate refers to the number of waveforms that an oscilloscope can acquire, process, and display per second. It usually gets expressed in waveforms per second (wfms/s).

Components of Capture Rate

  • Acquisition system: Captures the incoming signal.
  • Processing system: Applies mathematical calculations or manipulations to the acquired data.
  • Display system: Shows the final waveform on the screen.

 

Key Takeaway
To get accurate and efficient measurements with your oscilloscope, it is important to understand and optimize the capture rate. By focusing on hardware specs, trigger settings, and signal characteristics, you can fine-tune your equipment to better meet the demands of your electrical engineering projects.

Get the Best Deals on Used Oscilloscopes
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
Why Does Capture Rate Matter?

To get the most out of your oscilloscope, it's important to understand the significance of capture rate. Let's dive deeper into why this metric is critical.

Catching Rare Events

A high capture rate increases your odds of capturing rare and elusive events in the signal you're observing. This capability is indispensable for a range of tasks.

  • Debugging software interactions: Complex systems often involve interactions between multiple software components. A high capture rate helps identify issues that occur only during these interactions.
  • Identifying signal integrity issues: With a higher capture rate, you're more likely to identify glitches, noise, and other anomalies that might only appear sporadically in your signal.
  • Troubleshooting intermittent hardware faults: Intermittent hardware issues, such as voltage spikes, can be notoriously difficult to diagnose. A high capture rate gives you a better shot at spotting these elusive problems.

Real-time Monitoring

In applications where you require real-time signal analysis, like monitoring critical systems, a high capture rate ensures that you're not missing essential data points between captures. This continuous monitoring allows for immediate identification and rectification of issues, thus maintaining system integrity.

Efficient Debugging and Data Analysis

Having a high capture rate doesn't just help in capturing the data you need; it also has several indirect benefits that can make your life easier:

  • Speeds up the debugging process: The quicker you can acquire and process waveforms, the faster you can identify issues and implement fixes. This efficiency can significantly shorten development cycles.
  • Offers more comprehensive data for analysis: With more data points captured, you'll have a richer set of information to analyze. Having a lot of data allows for better analysis, which helps draw stronger conclusions.
  • Enhances the quality of automated tests: In automated testing scenarios, capture rate becomes especially critical. A high capture rate ensures that your tests are both thorough and quick, allowing for more reliable and faster certification processes.
  • Streamlines workflow: Higher capture rates allow you to more quickly move between different phases of your project, from initial design to testing and final validation. This efficiency can be a game-changer in time-sensitive applications.
  • Enables advanced analysis techniques: A high capture rate allows for the use of more complex data analysis methods like Fast Fourier Transforms (FFT) or digital down-conversion, which require high-resolution data over extended periods.

A higher capture rate in your oscilloscope doesn't just give you a more accurate picture of the signals you're measuring; it also streamlines your workflow and makes your data analysis more reliable and comprehensive. This efficiency is invaluable for anyone involved in electrical engineering or related fields.
 

Determinants of Capture Rate

Understanding the factors that influence capture rate allows you to optimize your oscilloscope setup effectively. Let's take a closer look at what plays a role in determining this vital metric.

Sampling Rate

Faster sampling rates usually result in higher capture rates. A high sampling rate lets the oscilloscope acquire more data points in a given time, providing a more detailed view of the signal.

  • Implications for high-speed signals: If you're dealing with high-frequency signals, a fast sampling rate becomes even more essential to maintain a high capture rate.
  • Limitations: Be cautious about hitting the limits of your oscilloscope's sampling capabilities, as exceeding these can lead to lower accuracy or even missed data points.

Memory Depth

More memory enables longer capture durations at high resolutions, allowing you to store and analyze extensive data streams.

  • Deep memory advantages: Having more memory lets you capture high-frequency events over longer durations without sacrificing resolution.
  • Memory management: Effective memory utilization techniques, such as segmented memory, can help you maximize capture rate within existing hardware constraints.

Processing Speed

A faster processing unit can process more waveforms per second, contributing directly to a higher capture rate.

  • Parallel processing: Some modern oscilloscopes feature parallel processing capabilities, which can significantly boost capture rates.
  • Real-time operation: Faster processors allow for more real-time calculations, such as FFT or digital filters, without hampering the capture rate.

Trigger Settings

Accurately setting the trigger level can optimize the capture rate by ensuring that only relevant signals cause the oscilloscope to capture data.

  • Sensitivity: Be cautious with trigger sensitivity; setting it too high or too low can either miss events or capture too much noise, respectively.
  • Dynamic range: Understanding the dynamic range of your signals can help you set the trigger level more effectively.

Using specialized trigger types can help you catch specific events more efficiently.

  • Event-specific triggers: Options like pulse width or runt triggers can be crucial for capturing rare or specific events.
  • Advanced triggers: Some oscilloscopes offer advanced triggering options like sequence or logic-based triggers that can further refine your data capture.

Signal Characteristics

Higher frequency signals generally require a higher capture rate to provide an accurate representation.

  • Nyquist criterion: Adhering to the Nyquist theorem, which suggests sampling at least twice as fast as the highest frequency component, is essential for accurate data capture.

Complex signals with multiple varying components take longer to process, potentially affecting the overall capture rate.

  • Signal conditioning: Pre-conditioning the signal using filtering or decimation can reduce complexity, improving the effective capture rate.
  • Multiplexing and decoding: In some cases, signal multiplexing or decoding is necessary, which can also affect the capture rate depending on how efficiently it is executed.

By delving into these determinants of capture rate, you can fine-tune your oscilloscope setup to fit the specific requirements of your project or application. This optimization ensures that you are working both efficiently and accurately.

How to Measure and Optimize Capture Rate

  1. Check Manufacturer Specifications

    Begin your process by examining the manufacturer's specifications for the oscilloscope. This step will provide you with a baseline capture rate and help you understand the device's limitations. Make sure to compare these specifications with the needs of your specific projects or applications to assess compatibility.
  2. Run Bench Tests

    After reviewing the specs, set up bench tests to measure the capture rate under conditions that are representative of your use-case scenario. Use function generators or known signal sources to simulate the types of signals you typically work with. Run tests with different settings, such as various trigger configurations, sampling rates, and memory depths, to get a holistic view of your oscilloscope's performance.
  3. Adjust Settings

    Armed with the data from your bench tests, start tweaking your oscilloscope's settings to optimize the capture rate. This could involve fine-tuning the trigger level and type, or adjusting the sampling rate and memory depth, based on your test results. The goal is to find the best balance between high resolution and high capture rate.
  4. Monitor Performance

    Make it a regular practice to monitor your oscilloscope’s performance metrics, which many modern oscilloscopes provide. These metrics often include real-time feedback on capture rates and can be crucial for maintaining optimal performance. Regularly check these metrics, particularly before running critical tests or measurements.
  5. Upgrade Hardware

    If your current setup doesn’t meet your needs for capture rate, consider upgrading your hardware. Some oscilloscopes offer modular components, allowing for individual upgrades that can be more cost-effective than buying an entirely new unit.

By following these steps, you can measure and optimize your oscilloscope’s capture rate effectively. This ensures you’re getting the most out of your equipment and improves the quality and reliability of your work in electrical engineering projects.

Capture Rate vs. Other Performance Metrics

MetricDescriptionRelevance to Capture Rate
Sampling RateNumber of samples acquired per secondDirectly affects capture rate.
BandwidthMaximum frequency accurately measuredNot directly related, but can limit the types of signals analyzed.
Memory DepthAmount of data the oscilloscope can storeAffects the duration of captures at high resolutions.

Dive into Keysight's Used Oscilloscope Portfolio
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
Conclusion

Capture rate is a critical factor that influences the effectiveness and reliability of your oscilloscope's performance. From debugging intricate systems to conducting real-time analysis, an optimized capture rate is indispensable. Understanding the variables that affect it, and knowing how to fine-tune them, empowers you to make the most of your electrical engineering tasks.

If the insights about capture rate have you think about your current equipment's limitations, then it's a good time to consider an upgrade. Keysight Used Equipment Store provides a wide range of premium used oscilloscopes, signal analyzers, function generators, and meters. These high-quality devices will empower you to optimize your capture rates and overall testing efficiency, all without breaking your budget. Check out our store today and take your projects to the next level.

Whenever You’re Ready, Here Are 5 Ways We Can Help You

  1. Browse our Premium Used Oscilloscopes.
  2. Call tech support US: +1 800 829-4444 
    Press #, then 2. Hours: 7 am – 5 pm MT, Mon– Fri
  3. Talk to our sales support team by clicking the icon (bottom right corner) on every offer page
  4. Create an account to get price alerts and access to exclusive waitlists.
  5. Talk to your account manager about your specific needs.

This article is brought to you by the Keysight Used Equipment Store. The information applies to used and new equipment.

If you know which Keysight model is of interest to you and matches your technical requirements, visit the Used Equipment Store to see if you can save with our offers.
View Our Offers

For more Test and Measurement knowledge and tips, view all technical articles. Visit our resources
Keysight assumes no liability for the completeness, correctness and accuracy of all content on this website and all of its content. Please read here the terms of use of this website.