Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N1092C-40A
DCA-M Sampling Oscilloscope / 28/45 GHz Single Optical and 50 GHz Dual Electrical Channels / 40 GHz Amplified
Keysight N1092C-40A
DCA-M Sampling Oscilloscope / 28/45 GHz Single Optical and 50 GHz Dual Electrical Channels / 40 GHz Amplified
List Price USD 188,790.00 Save 35% USD 122,713.50 Excl. taxes.
Not combinable with other discounts.
Not combinable with other discounts.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight N1092C-40A
From
USD 122,713.50 Save 35%
Installed Options
40A | Amplified, 40 GHz |
280 | 25 to 29 GBaud filters |
Addable Options
168 | 25.78 Gb/s TDEC filter |
200 | Enhanced Jitter Analysis Software, Fixed Perpetual License |
201 | Advanced Waveform Analysis Software, Fixed Perpetual License |
206 | Add 20.6 Gb/s reference receiver |
300 | Advanced Amplitude Analysis/Rin/Q-Factor, Fixed Perpetual License |
401 | Advanced Eye Analysis Software, Fixed Perpetual License |
500 | Productivity Package and TDEC measurement, Fixed Perpetual License |
9FP | PAM-N Analysis SW, Fixed Perpetual License |
EFP | Flex Eye - Independent Channel Acquisition and Control |
FS1 | Fast sampling rate |
IRC | Optical impulse response correction to provide ideal channel response |
LOJ | Low jitter timebase |
PLK | Pattern lock trigger hardware |
SIM | InfiniiSim-DCA Waveform Transformation SW, Fixed Perpetual License |
STB | Standard timebase |
TFP | IEEE TDECQ analysis, Fixed Perpetual License |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Product Specifications
The Keysight N1092C is a DCA-M Sampling Oscilloscope that comes equipped with one optical and two electrical channels. The N1092C is used for verifying optical transmitter compliance to communications standards.
- >40 GHz optical (option 40A), 50 GHz electrical
- FC / PC and 2.4 mm input type
- high sensitivity with 5 µW (optical), 310 / 600 µV (electrical) noise floors
- fast throughput with high 250 kHz sample rate
- accurate high data-rate analysis with <200 fs jitter
Accessories
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.