Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N1078A
Optical/Electrical Clock Recovery
List Price USD 172,001.00 Save 45% USD 94,600.55 Excl. taxes.
Not combinable with other discounts.
Not combinable with other discounts.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N1078A
From
USD 94,600.55 Save 45%
Installed Options
264 | SUPPORTED INPUT RATES: 125 MBD TO 64 GBD |
EVA | EQUALIZER, INTEGRATED, VARIABLE |
JSA | JITTER SPECTRUM ANALYSIS AND CLOCK RECOVERY EMULATION |
S50 | INTERNAL SINGLE-MODE SPLITTER 50 PERCENT TO OPTICAL OUTPUT, 9/125 UM |
Product Specifications
Make Precise Measurements
Whether you work with computers, datacom, or communication standards, Keysight clock recovery solutions offer a wide data rate range, making them ideal for many transmitter and receiver test setups. The integrated optical-to-electrical (O/E) converter ensures flexibility, so you can use the same instrument to test various designs. The suite of digital communication analyzers, supporting software, and our clock recovery solutions enable you to measure with precision and confidence.
- 125 MBd to 64 GBd data rate range (continuous) on electrical and optical NRZ and PAM4 data signals
- Standards-compliant clock recovery (“Golden PLL”) with adjustable peaking and loop bandwidth (to 20 MHz)
- Lock onto degraded signals (“closed eyes”) using a built-in variable equalizer (Option EVA)
- Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA).
- Perform compliant PLL bandwidth and peaking measurements using 86100DU-400 PLL Analysis software
Accessories
Accessories only included if shown in the pictures.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.