Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2502088

Keysight RP7982A

Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC

ID: U01-2502088
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
-RP7982A-0

Keysight RP7982A

Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC

Tested
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 45,454.00 Save 45%
USD 24,999.70 Excl. taxes.
Not combinable with other discounts.

Price Alert IconPrice Alert Icon Set Price Alert
Add to Wishlist
For professional and industrial use only.
Ships from USA.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

RP7982A

Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC

Deal summary

Configuration:
Shipping:Ships from USA.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight Used
Keysight RP7982A
Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Configuration: No customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight RP7982A Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC

Keysight Used

Keysight  RP7982A

From

USD 24,999.70 Save 45%

Product Specifications


  • Output ratings: 1000 V, ±90 A, 30 kW.
  • Operate in two-quadrant mode as a power source and regenerative electronic load.
  • Maximize throughput with fast output speed and sub-millisecond command-processing time.
  • Create up to 600 kW power or loading through easy parallel connection.
  • Reduce the cost for cooling and electricity with an eco-friendly, regenerative design.
  • Save valuable rack space with a compact 5U-high size.
  • The system is part of Keysight’s HEV/EV Power Converter Test Solution.

Overview

The Keysight RP7982A regenerative power system is a single output, bidirectional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test (DUT). The regenerative capability enables the energy normally consumed to return to the grid cleanly, reducing energy consumption and cooling costs.

In addition, by combining the seamless source and load functionality into a compact 5U-high package, you save energy, floor space, and integration time. The RP7982A delivers a fast, accurate, and integrated regenerative power system.

The RP7982A is part of Keysight’s HEV/EV Power Converter Test Solutions that gives you the confidence needed to deploy high-voltage, high-power solutions to meet the fast-paced, high-growth demands of the HEV/EV market.

Download the BenchVue Basic app for free to control your instruments.

Reduce costs for cooling and electricity with an eco-friendly regenerative design

The regenerative capability of the RP7900 enables energy to be put back onto the grid cleanly, saving on costs associated with energy consumption and cooling while not interfering with the grid. When the RP7900 is sinking current either from rapid down-programming of the output or from discharging an energy source like a battery, it automatically returns the excess power to the grid.

The regenerative operation is automatic, so it requires no programming. To safeguard your DUT, the RP7900 provides “anti-islanding” that senses the grid is live before regenerating power back to it. With greater than 80% efficiency, the RP7900 helps you reduce energy consumption by using less electricity when sourcing or sinking and less heat dissipation, which lowers the air conditioning needed when sinking.

Additionally, the RP7900 provides clean regenerative operation by keeping the total harmonic distortion to a minimum of 2% (typical) at full load to minimize interference with other electronics.

Continuously source and sink current

The RP7900 can continuously sink up to 100% of its rated current for an indefinite time. The two-quadrant, bidirectional sourcing and sinking capability of the DC power supply allows for seamless, uninterrupted transitions between sourcing and sinking current without changing the power supply’s output characteristics or introducing disruptive behavior.

Accelerate test throughput with industry-leading specifications

Shaving seconds or even milliseconds off of test time can lead to significant savings for high-volume manufacturers, as throughput gains are a never-ending quest for test system designers. The RP7900 is a valuable tool for increasing throughput. It provides fast output speed, sub-millisecond command processing time (≤ 1 ms), and an output list capability that can help you achieve significant throughput gains in your testing.

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight RP7982A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more