Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2494150

Keysight B2912B

Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse

ID: U01-2494150
Keysight B2912B Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse
Keysight B2912B Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse
Keysight B2912B Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse
Keysight B2912B Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse
Keysight B2912B Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse
Keysight B2912B Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse
Keysight B2912B Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse
Keysight B2912B Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse
-B2912B-0

Keysight B2912B

Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse

Tested
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 21,287.00 Save 40%
USD 12,772.20 Excl. taxes.
Not combinable with other discounts.

Price Alert IconPrice Alert Icon Set Price Alert
Add to Wishlist
For professional and industrial use only.
Ships from USA.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

B2912B

Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse

Deal summary

Configuration:
Shipping:Ships from USA.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight B2912B Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse
Keysight Used
Keysight B2912B
Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse
Configuration: No customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight B2912B Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse

Keysight Used

Keysight  B2912B

From

USD 12,772.20 Save 40%

Product Specifications


The Keysight B2912B precision source / measure unit (SMU) is a 2-channel, compact, and cost-effective benchtop SMU with the capability to source and measure both voltage and current. It easily measures current versus voltage (I/V) with high accuracy. The 4-quadrant source and measurement capabilities enable taking I/V measurements without configuring multiple instruments.

Measurement Capabilities

  • Configuration supports two-channel setup
  • Minimum source resolution at 10 fA / 100 nV, minimum measurement resolution at 10 fA / 100 nV
  • Maximum output at 210 V, 3 A DC / 10.5 A pulse
  • Waveform generation (arbitrary) and digitizing capabilities from 10 μs interval

Key Features

  • Measurement capabilities with an integrated 4-quadrant source
  • Color 4.3-inch display supports both graphical and numerical view modes
  • Application software facilitates PC-based instrument control included at no charge
  • High throughput and SCPI command support conventional SMU’s command set

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight B2912B Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more