Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U08-2508467

Keysight N2752A

InfiniiMode Active Differential Probe / 6 GHz

ID: U08-2508467
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
-N2752A-0

Keysight N2752A

InfiniiMode Active Differential Probe / 6 GHz

Tested
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 8,976.00 Save 45%
USD 4,936.80 Excl. taxes.
Not combinable with other discounts.

Price Alert IconPrice Alert Icon Set Price Alert
Add to Wishlist
For professional and industrial use only.
Ships from Malaysia.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

N2752A

InfiniiMode Active Differential Probe / 6 GHz

Deal summary

Configuration:
Shipping:Ships from Malaysia.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz
Keysight Used
Keysight N2752A
InfiniiMode Active Differential Probe / 6 GHz
Configuration: No customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N2752A InfiniiMode Active Differential Probe / 6 GHz

Keysight Used

Keysight  N2752A

From

USD 4,936.80 Save 45%

Product Specifications


The N2752A InfiniiMode differential probe is a new generation of low-cost differential active probes compatible with Keysight InfiniiVision and Infiniium oscilloscopes’ AutoProbe interface. It comes with new operation modes and convenient measurements of differential, single-ended, and common mode signals with a single probe tip, without reconnecting the probe to change the connection. The N2752A probe’s InfiniiMode provides the following modes of operation.

  • A – B (differential)
  • A – ground (single-ended A)
  • B – ground (single-ended B)
  • (A+B)/2 – ground (common mode)

Quick Action Scope Control

The convenient quick action scope control feature built into the probe lets you turn the probe's headlight on and off, or control some frequently used scope functions such as RUN/STOP, auto scale, quick print, quick save, etc. with a button press on the probe.

Measurement Versatility

The probes integrate many of the features and characteristics needed for today’s general-purpose, high-speed differential probing – especially in digital system design, component design/characterization, and differential serial bus measurements. The N2752A Series differential probes offer 2:1 and 10:1 dual attenuation settings for a broad range of applications. Dual attenuation range is automatically configured depending on the size of the input signal. These differential probes have an input resistance of 200 kΩ (differential) or 100 kΩ (each input to ground) and an extremely low input capacitance of 700 fF to minimize circuit loading. With superior signal fidelity, this makes the probe useful for most digital design and debug applications. And with their wide dynamic range (10 Vpp at 10:1) and offset range (±15 V), these probes can be used in a wide variety of analog signal measurements as well.

Specifications:

  • Bandwidth: 6 GHz
  • Attenuation ratio: 2:1 or 10:1 (switchable)

Range:

  • Dynamic range: ± 5 V or 10 Vpp (at 10:1), ± 1 V or 2 Vpp (at 2:1)
  • DC offset range: ± 15 V
  • Maximum input voltage: 30 V DC + peak AC

Input Impedance:

  • Differential input R: 200 k?
  • Single-ended input R: 100 k?
  • Common mode input R: 50 k?
  • Input C: 700 fF (with browser)

Connectivity:

  • Comes standard with solder-in, socketed and browser tips (two each)
  • Replacement parts: N2776A Differential browser tips (including qty 3), N2777A InfiniiMode solder-in tips (including qty 3), and N2778A InfiniiMode socketed tips (including qty 3)
  • Order N4822A socketed tip for use with USB/Ethernet application fixtures (not included in the standard probe kit)

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N2752A Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more