Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2508765

Keysight 81636B

Fast Optical Power Sensor

ID: U01-2508765
Keysight 81636B Fast Optical Power Sensor
Keysight 81636B Fast Optical Power Sensor
Keysight 81636B Fast Optical Power Sensor
Keysight 81636B Fast Optical Power Sensor
Keysight 81636B Fast Optical Power Sensor
-81636B-0

Keysight 81636B

Fast Optical Power Sensor

Calibrated + Measurement Report
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 8,140.00 Save 65%
USD 2,849.00 Excl. taxes.
Not combinable with other discounts.

Price Alert IconPrice Alert Icon Set Price Alert
Add to Wishlist
For professional and industrial use only.
Ships from USA.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

81636B

Fast Optical Power Sensor

Deal summary

Configuration:
Shipping:Ships from USA.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight 81636B Fast Optical Power Sensor
Keysight Used
Keysight 81636B
Fast Optical Power Sensor
Configuration: No customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight 81636B Fast Optical Power Sensor

Keysight Used

Keysight  81636B

From

USD 2,849.00 Save 65%

Product Specifications


  • 25 µs minimum averaging time and 17 kHz analog bandwidth
  • Dynamic range > 55dB in manual range mode
  • Power uncertainty of ±3%
  • Low polarization dependence of <±0.015dB
  • 100,000 measurement samples

Keysight's 81636B general purpose optical power sensor is the right choice for accurate power measurements on fiberoptic devices. The modular sensor fits into all Keysight 816x Lightwave mainframes and can be used singly or in multiples for parallel measurements of multichannel devices. The output fiber is easily attached using Keysight's flexible connector adapters or bare-fiber adapter.

The module can run measurement applications like data logging, stability and recording minimum and maximum values over time. Triggered synchronization with tunable laser modules enables powerful spectral measurements, with the advantages of higher resolution, better polarization dependence and cost-and-time-efficient multichannel expandability. The module logs up to 100,000 samples with averaging time as low as 25µs. The analog bandwidth of 17kHz supports fast logging without distortion and the analog output is available for real-time oscilloscope measurements.

Benefits:

  • Up to 100,000 samples can be taken with short averaging time and high bandwidth to provide undistorted high-resolution spectra at high sweep speeds, even over narrow filters.
  • The traceability to NIST and PTB gives you the certainty of measurements referenced to internationally accepted standards.
  • The instrument's comprehensive sampling and triggering concept (hardware trigger lines, filtering, event trigger, hardware timer, analog output) provides the flexibility to adapt the power meter to changing test needs and for easy integration into a wide range of applications.

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight 81636B Optical Component Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more