Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U08-2527396

Keysight 16864A

Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth

ID: U08-2527396
Keysight 16864A Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth
Keysight 16864A Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth
Keysight 16864A Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth
Keysight 16864A Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth
Keysight 16864A Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth
Keysight 16864A Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth
Keysight 16864A Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth
Keysight 16864A Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth
Keysight 16864A Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth
Keysight 16864A Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth
Keysight 16864A Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth
-16864A-0

Keysight 16864A

Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth

Calibrated + Measurement Report
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 44,117.00 Save 45%
USD 24,264.35 Excl. taxes.
Not combinable with other discounts.

Price Alert IconPrice Alert Icon Set Price Alert
Add to Wishlist
For professional and industrial use only.
Ships from Malaysia.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

16864A

Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth

Deal summary

Configuration:
Shipping:Ships from Malaysia.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight 16864A Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth
Keysight Used
Keysight 16864A
Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth
Configuration: No customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight 16864A Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth

Keysight Used

Keysight  16864A

From

USD 24,264.35 Save 45%

Product Specifications


Logic analyzer configuration

  • 136 channels, 350 MHz state, 12.5 GHz timing zoom, 2.5 GHz timing, 2 Mb depth standard
  • 15-inch (38.1 cm) color, touch-screen display for viewing and quickly navigating large numbers of signals and buses
  • built-in removable SSD drive, USB 3.0 ports, and LAN for fast data transfer and storage of large amounts of data
  • 1.4 GHz trigger sequencer to ensure high-speed events are captured

Timing analysis (asynchronous sampling)

  • up to 2.5 GHz / 5.0 GHz / 10GHz (full- / half- / quarter-channel) timing for capturing signal activity at high resolution
  • up to 128 Mb / 256 Mb / 512Mb (full- / half- / quarter-channel) deep memory for identifying the root cause of a problem and symptom widely separated in time
  • 12.5 GHz (80 ps) timing zoom with 256K memory depth for analysis of the trigger event with high resolution

State analysis (synchronous sampling)

  • state data rates up to 1.4 Gb/s, state clock rates up to 700 MHz for high-speed data capture
  • automated threshold / sample position setup for accurate measurements on high-speed buses
  • simultaneous eye diagrams on all channels for quick identification of problem signals

Configuration considerations (probes and additional software ordered separately)

  • Select from a wide variety of single-ended and differential general purpose and application-specific probes.
  • Add application software for insight to debug, analyze and optimize your system’s operation.
  • Purchase the speed and memory depth capability you need today and upgrade as your needs evolve. Use 16864AU to upgrade an existing 16864A.

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight 16864A Logic Analyzers
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more