Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x

Limited Time Offer: Used Keysight M9384B VXG Signal Generator on Sale

Upgrade Your Millimeter Wave Testing with the M9384B Signal Generator

Keysight provides engineers around the world with equipment they can trust.

Full Product Info

Used M9384B Offers

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Key Specifications

Type

Vector

Frequency

1 MHz to 44 GHz

Output Power @1 GHz

+20 dBm

Frequency Switching (Typical)

28 ms (meas)

Harmonics @1 GHz

-46 dBc

Phase Noise @1 GHz (20 kHz offset)

-137 dBc/Hz (10 kHz offset)

Achieve Repeatable Results with the M9384B High Output Power

Are you tired of struggling with outdated and unreliable signal generators in your lab? Look no further than the M9384B, the ultimate solution for all of your microwave signal generation needs.

With its ability to generate signals up to 44 GHz, the M9384B offers unmatched performance and precision. The high output power and low phase noise ensures that your measurements are accurate and repeatable, while its fast switching speed allows for efficient and seamless testing.

Easily Meet Industry Standards with PathWave Signal Generation Software

PathWave Signal Generation software is a must-have tool for engineers working in millimeter wave testing. It offers a flexible suite of signal-creation tools that allow you to easily create performance-optimized reference signals, validated by Keysight, ensuring they are accurate and reliable.

By using PathWave Signal Generation software, engineers drastically improve their workflows:

  • Reduce time spent on signal simulation, allowing you to focus on other important tasks
  • Increase efficiency and accuracy in characterizing and verifying your devices
  • Validate component, transmitter, and receiver testing at millimeter wave frequencies
  • Ensure designs meet the latest industry standards for millimeter wave applications
  • Speed up the signal creation process and reduce time spent on simulation
  • Generate standards-compliant 5G New Radio signals for testing base stations, mobile terminal transmitters and receivers with channel coding and multi-antenna support.

PathWave Signal Generation software is the perfect solution for engineers looking to maximize their productivity and improve the accuracy of their millimeter wave testing process. 

Don't miss out on this game-changing software, request a demo today and see the difference for yourself!

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment

Learn more

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?